(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.
Part Number |
---|
UYD6-3M |
UYD6-4M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 1,409.77 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 3 | ||
฿ 1,399.18 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 4 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Unequal Dia. | Different Diameter Union-Y | Operating Temperature(°C) | 0::60 |
Applicable Tube O.D.1(φ) | 6 | Main Body Color | Black | NCU Specifications | No |
No oil specification | No | Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?