(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Union elbow type fitting that allows tube to be attached and detached quickly in a single-action.
[Features]
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
·With a wide variety of shapes and sizes, detailed support for all types from compact to medium and large types can be provided.
·You can connect quickly in a single-action.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.
Dimensional drawing A
Dimensional drawing B
External appearance
Part number | Tube outer diameter ⌀D | ⌀P | C | E | ød | F | T | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
ULA6 | 6 | 12.5 | 16.9 | 20.1 | 3.2 | 8 | 12.5 | 10 | 7.3 |
ULA8 | 8 | 15 | 18.4 | 22.4 | 4.2 | 10 | 15 | 16.5 | 11 |
ULA10 | 10 | 17.5 | 20.7 | 26.2 | 4.2 | 12 | 17.5 | 30 | 17 |
ULA12 | 12 | 21 | 23.4 | 29.4 | 4.2 | 14 | 21.7 | 47 | 25 |
ULA16 | 16 | 25 | 24.1 | 33.1 | 4.2 | 12 | 25 | 91.6 | 31 |
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
UL8 |
UL10 |
UL12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|---|
฿ 95.62 | AUXILIARY EQUIPMENT | 10 Piece(s) | 3 Day(s) | 8 | |||
฿ 1,294.74 | AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 10 | ||
฿ 464.77 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 12 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Equal Dia. | Union Elbows | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | No oil specification | No |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?