(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in various shapes and sizes including small, medium, and large.
[Features]
· Available in 53 types and 640 categories of shapes and small, medium, and large sizes to meet a wide range of demands.
· Can be quickly connected with a single-touch operation.
· For ease of use, the product uses nylon tubing and urethane tubing along with the mechanisms such as sealing of threads.
Part Number |
---|
UKBL4 |
UKBL6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|---|
฿ 1,532.41 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 4 | ||
฿ 1,668.70 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 6 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Equal Dia. | Partition union elbows | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | No oil specification | No |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?