1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Quick Coupling, Standard SL Series Swing Elbow【1-10 Pieces Per Package】 (SL6-M5)

AIR SYSTEM AUXILIARY EQUIPMENT

Quick Coupling, Standard SL Series Swing Elbow (SL6-M5)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Available in various shapes and sizes including small, medium, and large.

[Features]
· Available in 53 types and 640 categories of shapes and small, medium, and large sizes to meet a wide range of demands.
· Can be quickly connected with a single-touch operation.
· For ease of use, the product uses nylon tubing and urethane tubing along with the mechanisms such as sealing of threads.

 
Part Number
SL6-M5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread M

฿ 1,252.62

AIR SYSTEM AUXILIARY EQUIPMENT 1 Pack(s)

10 Pieces Per Package

3 Day(s) 6M5×0.8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows Universal elbow
Operating Temperature(°C) 0::60 Main Body Color Black NCU Specifications No
No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube

Please check the type/dimensions/specifications of the part SL6-M5 in the Quick Coupling, Standard SL Series Swing Elbow series.

Frequently Asked Questions (FAQ)

Question: Why does the tube come out of the fitting even though the diameter is correct?
Answer: If the tube is cut at the right angle or slanted angle, it may not fully latch onto the joint tab and may come out under pressure. Moreover, please confirm that there are no scratches on the outer diameter part and that the tube is fully inserted into the end.
Question: What is the approximate screw tightening torque?
Answer: The recommended tightening torque is M3: 0.7 N⋅m and M5: 1.5 to 1.9 N⋅m.

Products with similar specification

Part Number
SL4-M5
SL6-01
SL6-02
SL8-01
SL8-02
SL8-03
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread M

฿ 975.24

1 Pack(s)

10 Pieces Per Package

3 Day(s) 4M5×0.8

฿ 1,097.40

1 Pack(s)

10 Pieces Per Package

3 Day(s) 6R1/8

฿ 232.00

1 Piece(s) 7 Day(s) 6R1/4

฿ 1,266.80

1 Pack(s)

10 Pieces Per Package

7 Day(s) 8R1/8

฿ 1,363.55

1 Pack(s)

10 Pieces Per Package

7 Day(s) 8R1/4

฿ 1,646.48

1 Pack(s)

10 Pieces Per Package

Available 12 Day(s) 8R3/8