(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space-saving compact size quick connect fitting for pneumatic piping.
[Features]
· New joint series that significantly reduces piping space.
· V-shape sealing is used for the tube insertion seal for smooth insertion and secure sealing.
· Elbow union type can be freely rotated for easy piping or piping removal work.
· Flame-retardant type white body for comfortable work environment. Brass part is electroless nickel plating.
· GW series uses flame-retardant resin (equivalent to V-0 in UL94 standard) for the body and the push ring.
[Applications]
· Used as parts for air pressure piping, tube fittings, single-action joints, air fittings, resin fittings and universal elbows.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 63.78 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | 3 Day(s) | Standard Mini | Standard (NBR) | 4 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 681.19 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 4 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 924.16 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 4 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,592.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,592.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,021.87 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 63.78 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | 3 Day(s) | Standard Mini | Standard (NBR) | 4 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 720.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Standard (NBR) | 4 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 963.21 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Ozone Resistant Rubber | 4 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,574.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,574.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 1,995.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 67.69 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 4 | M | M5 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 720.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Standard (NBR) | 4 | M | M5 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 963.21 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Ozone Resistant Rubber | 4 | M | M5 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,627.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,627.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,065.25 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | No oil treatment | Without Material Limit | No | ||
฿ 60.10 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 6 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 698.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Standard (NBR) | 6 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 941.51 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 6 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,618.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,618.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,052.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 64.07 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 6 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 741.93 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Standard (NBR) | 6 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 903.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Ozone Resistant Rubber | 6 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,622.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,622.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,052.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 82.43 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 6 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 867.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 6 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,110.73 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 6 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,748.52 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,748.52 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,021.90 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 69.85 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 6 | M | M5 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 741.93 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Standard (NBR) | 6 | M | M5 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 984.90 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 6 | M | M5 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,666.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,666.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,112.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | No oil treatment | Without Material Limit | No | ||
฿ 77.66 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 8 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 820.03 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 8 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,063.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 8 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,709.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,709.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,165.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 81.57 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 8 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 859.07 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Standard (NBR) | 8 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,102.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 8 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,770.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,770.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,053.73 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 84.61 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 8 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 889.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Standard (NBR) | 8 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,132.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 8 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,761.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,761.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,033.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 100.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 10 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,049.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 10 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,540.27 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 10 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,021.87 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,021.87 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,546.87 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 100.66 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | 3 Day(s) | Standard Mini | Standard (NBR) | 10 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 963.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Standard (NBR) | 10 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,540.27 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 10 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,952.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,952.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,455.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 105.00 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | 3 Day(s) | Standard Mini | Standard (NBR) | 10 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,093.37 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 10 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,583.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 10 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,112.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,112.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,431.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 105.87 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 10 | R | 1/2 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,102.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 10 | R | 1/2 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,592.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 10 | R | 1/2 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,017.52 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,017.52 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,520.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | No oil treatment | Without Material Limit | No | ||
฿ 97.12 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 12 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,102.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 12 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,592.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Standard Mini | Ozone Resistant Rubber | 12 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,965.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,965.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,455.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | No oil treatment | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Hammered Nipple | Brass (Electroless Nickel Plating) | Screw Mounting, Direction | Elbow |
Elbows | Single Base Elbows | Operating Temperature(°C) | -10::60 |
How can we improve?
How can we improve?