(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This auxiliary equipment shock absorber has a unique linear orifice structure with high absorption capacity.
[Features]
·Support from grams to tons
·The linear orifice provides smooth shock absorption and long lifespan
·Absorption capacity fixed type
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Short stroke type(With hex socket head)
Short stroke type(With hex socket head)
With rod end cap
Koganei original orifice※Achieves smooth shock absorption by the method.
The gap between the main body wall and the piston serves as an orifice, so the load is not concentrated in one place and a long service life is achieved.
The impact value at the time of impact is kept low, reducing device vibration and noise.
Item | Model number | |||||
---|---|---|---|---|---|---|
KSHJ4 × 3-01 | KSHJ4 × 3-02 | KSHJ6 × 4-01 | KSHJ6 × 4-02 | KSHJ6 × 6-01 | KSHJ6 × 6-02 | |
Maximum absorption capacity J | 0.3 | 0.2 | 0.5 | 0.3 | 1 | 0.5 |
Stroke absorption mm | 3 | 4 | 6 | |||
Maximum collision speed m/s | 0.8 | 1 | 1 | 1 | ||
Max. operating frequency cycle/min | 90 | 30 | ||||
Maximum absorption capacity per unit time J/min | 10 | 20 | 15 | |||
Spring return force N | 2 | 3 | 4 | |||
Deviation angle | 1° or less | |||||
Operating temperature range ℃ | 0 to 60 |
Item | Model number | |||||
---|---|---|---|---|---|---|
KSHJ8 × 4-01,-11 (With hex socket head) | KSHJ8 × 4-02,-12 (With hex socket head) | KSHJ8 × 5-01,-11 | KSHJ8 × 8-01,-11 | KSHJ8 × 8-02,-12 | ||
Maximum absorption capacity J | 0.75 | 0.5 | 1 | 2 | ||
Stroke absorption mm | 4 | 5 | 8 | |||
Maximum collision speed m/s | 1 | 1 | 1 | 2 | ||
Max. operating frequency cycle/min | 60 | 90 | ||||
Maximum absorption capacity per unit time J/min | 15 | 36 | 60 | |||
Spring return force N | 6 | 6 | 8.6 | |||
Deviation angle | 1° or less | |||||
Operating temperature range ℃ | 0 to 60 |
Item | Model number | |||||
---|---|---|---|---|---|---|
KSHJ10 × 6-01 (With hex socket head) | KSHJ10 × 6-02 (With hex socket head) | KSHJ10 × 10-01 | KSHJ10 × 10-02 | KSHJ10 × 15-01 | KSHJ10 × 15-03 | |
Maximum absorption capacity J | 1.25 | 0.75 | 3 | 5 | 6.5 | |
Stroke absorption mm | 6 | 10 | 15 | |||
Maximum collision speed m/s | 1 | 1 | 2 | 1 | 3 | |
Max. operating frequency cycle/min | 60 | 90 | ||||
Maximum absorption capacity per unit time J/min | 45 | 120 | 200 | |||
Spring return force N | 8 | 8 | 9.8 | |||
Deviation angle | 1° or less | |||||
Operating temperature range ℃ | 0 to 60 |
Item | Model number | |||||
---|---|---|---|---|---|---|
KSHJ12 × 6-01 (With hex socket head) | KSHJ12 × 6-02 (With hex socket head) | KSHJ12 × 10-01 | KSHJ12 × 10-02 | KSHJ14 × 8-01 (With hex socket head) | KSHJ14 × 8-02 (With hex socket head) | |
Maximum absorption capacity J | 3 | 2 | 6 | 5 | 3.25 | |
Stroke absorption mm | 6 | 10 | 8 | |||
Maximum collision speed m/s | 1 | 1 | 2 | 1 | ||
Max. operating frequency cycle/min | 60 | |||||
Maximum absorption capacity per unit time J/min | 80 | 220 | 100 | |||
Spring return force N | 8 | 7.6 | 12.5 | |||
Deviation angle | 1° or less | |||||
Operating temperature range ℃ | 0 to 60 |
Model number | Symbol | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | J | L | N | R | S | T | |
KSHJ8 × 4 (C)-01,-02 | 37 | 4 | 33 | 2.2 | M8 × 0.75 | 2 | 10 | 11.5 | 2.5 | 4 | 2 | 42 | 5 | 6.5 |
KSHJ8 × 4 (C)-11,-12 | 37 | 4 | 33 | 2.2 | M8 × 1.0 | 3 | 10 | 11.5 | 2.5 | 4 | 2 | 42 | 5 | 6.5 |
KSHJ10 × 6 (C)-01,-02 | 48 | 6 | 42 | 2 | M10 × 1 | 3 | 12 | 13.9 | 3 | 5 | 3 | 56 | 8 | 8 |
KSHJ12 × 6 (C)-01,-02 | 48 | 6 | 42 | 2 | M12 × 1 | 4 | 14 | 16.2 | 3 | 6 | 3 | 58 | 10 | 10 |
KSHJ14 × 8 (C)-01,-02 | 61 | 8 | 53 | 2 | M14 x 1.5 | 5 | 17 | 19.6 | 4 | 6 | 3 | 71 | 10 | 11 |
KSHJ16 × 8 (C)-01,-02 | 61 | 8 | 53 | 3 | M16 x 1.5 | 7 | 19 | 21.9 | 4 | 6 | 4 | 71 | 10 | 11 |
KSHJ20 × 10 (C)-01,-02 | 69 | 10 | 59 | 3 | M20 × 1.5 | 8 | 24 | 27.7 | 5 | 6 | 4 | 84 | 15 | 15 |
Single orifice
Even if the piston rod strokes, the impact value is concentrated in the first half of the stroke because the orifice is fixed at one location.
Multi orifice
By gradually squeezing the orifice, it is soft at first and gradually gives a strong resistance, but since the impact value changes each time it passes through the orifice hole, there is a wave in the impact absorption.
Linear orifice
Since the orifice is narrowed down steplessly, smooth shock absorption is possible.
This product was developed through rigorous testing to meet our customers' needs, combining the design expertise and production technology that our company has cultivated since its founding.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Body Material | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Allowable Angular Misalignment (deg) | Absorbed Energy per Minute (J/min) | Tip Cap/Damper | Pitch | Stopper Nuts | Mounting Fitting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,665.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 3 | M4 | 4 | 0.3 | Stainless Steel | 0.8 | 25 | 2 | 90 | 1 | 10 | No | 0.5 | Without stopper nut | No mounting bracket | ||
฿ 2,445.87 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 3 | - | 4 | 0.3 | Stainless Steel | 0.8 | 25 | 2 | 90 | 1 | 10 | No | 0.5 | With Stopper Nuts | No mounting bracket | ||
฿ 2,533.04 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 3 | M4 | 4 | 0.2 | Stainless Steel | 1 | 25 | 2 | 90 | 1 | 10 | No | 0.5 | Without stopper nut | No mounting bracket | ||
฿ 2,827.50 ฿ 1,547.21 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 3 | M4 | 4 | 0.3 | Stainless Steel | 0.8 | 25 | 2 | 90 | 1 | 10 | Available | 0.5 | Without stopper nut | No mounting bracket | ||
฿ 2,877.73 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 3 | M4 | 4 | 0.2 | Stainless Steel | 1 | 25 | 2 | 90 | 1 | 10 | Available | 0.5 | Without stopper nut | No mounting bracket | ||
฿ 1,798.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 4 | M6 | 6 | 0.5 | Stainless Steel | 1 | 29.5 | 3 | 90 | 1 | 20 | No | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 1,709.24 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 4 | - | 6 | 0.5 | Stainless Steel | 1 | 29.5 | 3 | 90 | 1 | 20 | No | 0.75 | With Stopper Nuts | No mounting bracket | ||
฿ 1,970.98 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 4 | M6 | 6 | 0.3 | Stainless Steel | 1 | 29.5 | 3 | 90 | 1 | 20 | No | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 1,971.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 4 | M6 | 6 | 0.5 | Stainless Steel | 1 | 33.5 | 3 | 90 | 1 | 20 | Available | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 2,101.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 4 | - | 6 | 0.5 | Stainless Steel | 1 | 33.5 | 3 | 90 | 1 | 20 | Available | 0.75 | With Stopper Nuts | No mounting bracket | ||
฿ 2,405.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 4 | M6 | 6 | 0.3 | Stainless Steel | 1 | 33.5 | 3 | 90 | 1 | 20 | Available | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 1,928.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 4 Day(s) | - | 6 | - | 6 | 1 | Stainless Steel | 1 | 35.5 | 4 | 30 | 1 | 15 | No | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 1,854.62 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | 10 | 6 | - | 6 | 1 | Stainless Steel | 1 | 39.5 | 4 | 30 | 1 | 15 | Available | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 1,798.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 13 Day(s) | - | 4 | - | 8 | 0.75 | Stainless Steel | 1 | 37 | 6 | 60 | 1 | 15 | No | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 1,798.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 5 | M8 | 8 | 1 | [Brass] Copper Alloy | 1 | 37 | 6 | 90 | 1 | 36 | No | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 1,928.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 5 | - | 8 | 1 | [Brass] Copper Alloy | 1 | 37 | 6 | 90 | 1 | 36 | No | 0.75 | With Stopper Nuts | No mounting bracket | ||
฿ 1,798.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 5 | M8 | 8 | 1 | [Brass] Copper Alloy | 1 | 37 | 6 | 90 | 1 | 36 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 1,711.04 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 5 | - | 8 | 1 | [Brass] Copper Alloy | 1 | 37 | 6 | 90 | 1 | 36 | No | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 1,971.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 5 | M8 | 8 | 1 | [Brass] Copper Alloy | 1 | 42 | 6 | 90 | 1 | 36 | Available | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 2,101.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 5 | - | 8 | 1 | [Brass] Copper Alloy | 1 | 42 | 6 | 90 | 1 | 36 | Available | 0.75 | With Stopper Nuts | No mounting bracket | ||
฿ 2,239.15 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 5 | - | 8 | 1 | [Brass] Copper Alloy | 1 | 42 | 6 | 90 | 1 | 36 | Available | 0.75 | With Stopper Nuts | Side Mount (Side-Mounted Type) | ||
฿ 1,971.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 8 Day(s) | - | 5 | M8 | 8 | 1 | [Brass] Copper Alloy | 1 | 42 | 6 | 90 | 1 | 36 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,015.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1 | 46 | 8.6 | 90 | 1 | 60 | No | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 2,147.98 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | 10 | 8 | - | 8 | 2 | [Brass] Copper Alloy | 1 | 46 | 8.6 | 90 | 1 | 60 | No | 0.75 | Without stopper nut | Side Mount (Side-Mounted Type) | ||
฿ 1,904.86 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | 10 | 8 | - | 8 | 2 | [Brass] Copper Alloy | 1 | 46 | 8.6 | 90 | 1 | 60 | No | 0.75 | With Stopper Nuts | No mounting bracket | ||
฿ 2,448.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1.5 | 46 | 8.6 | 90 | 1 | 60 | No | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 1,649.04 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1 | 46 | 8.6 | 90 | 1 | 60 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 1,904.86 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 8 | - | 8 | 2 | [Brass] Copper Alloy | 1 | 46 | 8.6 | 90 | 1 | 60 | No | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 2,015.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1.5 | 46 | 8.6 | 90 | 1 | 60 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,535.00 | AIRSYSTEMAUXILIARYEQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 2 | 46 | 8.6 | 90 | 1 | 60 | No | 1 | With Stopper Nuts | With side mounting bracket (side mounting type) | ||
฿ 2,188.33 ฿ 1,196.14 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1 | 51 | 8.6 | 90 | 1 | 60 | Available | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 2,318.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 8 | - | 8 | 2 | [Brass] Copper Alloy | 1 | 51 | 8.6 | 90 | 1 | 60 | Available | 0.75 | With Stopper Nuts | No mounting bracket | ||
฿ 2,621.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1.5 | 51 | 8.6 | 90 | 1 | 60 | Available | 0.75 | Without stopper nut | No mounting bracket | ||
฿ 2,740.83 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 8 | - | 8 | 2 | [Brass] Copper Alloy | 2 | 51 | 8.6 | 90 | 1 | 60 | Available | 0.75 | With Stopper Nuts | No mounting bracket | ||
฿ 1,790.81 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1 | 51 | 8.6 | 90 | 1 | 60 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,405.00 | AIRSYSTEMAUXILIARYEQUIPMENT | 1 Piece(s) | 26 Day(s) | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1 | 51 | 8.6 | 90 | 1 | 60 | Available | 1 | Without stopper nut | With side mounting bracket (side mounting type) | ||
฿ 2,535.00 | AUXILIARY EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | 8 | - | 8 | 2 | [Brass] Copper Alloy | 1 | 51 | 8.6 | 90 | 1 | 60 | Available | 1 | With Stopper Nuts | Side Mount (Side-Mounted Type) | ||
฿ 2,015.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 8 Day(s) | - | 8 | M8 | 8 | 2 | [Brass] Copper Alloy | 1.5 | 51 | 8.6 | 90 | 1 | 60 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 1,709.49 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | 10 | 6 | - | 10 | 1.25 | [Brass] Copper Alloy | 1 | 48 | 8 | 60 | 1 | 45 | No | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 2,740.83 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 11 Day(s) | 10 | 6 | - | 10 | 0.75 | [Brass] Copper Alloy | 1 | 48 | 8 | 60 | 1 | 45 | No | 1 | With Stopper Nuts | Side Mount (Side-Mounted Type) | ||
฿ 1,751.82 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | 10 | 6 | - | 10 | 1.25 | [Brass] Copper Alloy | 1 | 56 | 8 | 60 | 1 | 45 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 1,798.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 10 | M10 | 10 | 3 | [Brass] Copper Alloy | 1 | 60 | 8 | 90 | 1 | 120 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 1,723.40 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 10 | - | 10 | 3 | [Brass] Copper Alloy | 1 | 60 | 8 | 90 | 1 | 120 | No | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 2,231.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | 10 | 10 | M10 | 10 | 3 | [Brass] Copper Alloy | 2 | 60 | 8 | 90 | 1 | 120 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 1,971.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 10 | M10 | 10 | 3 | [Brass] Copper Alloy | 1 | 68 | 8 | 90 | 1 | 120 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,101.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 18 Day(s) | - | 10 | - | 10 | 3 | [Brass] Copper Alloy | 1 | 68 | 8 | 90 | 1 | 120 | Available | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 2,405.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 10 | M10 | 10 | 3 | [Brass] Copper Alloy | 2 | 68 | 8 | 90 | 1 | 120 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,448.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 4 Day(s) | - | 15 | M10 | 10 | 5 | [Brass] Copper Alloy | 1 | 77 | 9.8 | 90 | 1 | 200 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,147.15 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 15 | M10 | 10 | 6.5 | [Brass] Copper Alloy | 3 | 77 | 9.8 | 90 | 1 | 200 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,276.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | 10 | 15 | - | 10 | 6.5 | [Brass] Copper Alloy | 3 | 77 | 9.8 | 90 | 1 | 200 | No | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 2,621.67 ฿ 1,430.12 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 15 | M10 | 10 | 5 | [Brass] Copper Alloy | 1 | 85 | 9.8 | 90 | 1 | 200 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,317.91 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 15 | M10 | 10 | 6.5 | [Brass] Copper Alloy | 3 | 85 | 9.8 | 90 | 1 | 200 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,740.83 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 15 | - | 10 | 6.5 | [Brass] Copper Alloy | 3 | 85 | 9.8 | 90 | 1 | 200 | Available | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 1,667.16 ฿ 929.27 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 6 | - | 12 | 3 | [Brass] Copper Alloy | 1 | 48 | 8 | 60 | 1 | 80 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 1,824.38 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 6 | - | 12 | 3 | [Brass] Copper Alloy | 1 | 58 | 8 | 60 | 1 | 80 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 1,885.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 10 | M12 | 12 | 6 | [Brass] Copper Alloy | 1 | 66 | 7.6 | 60 | 1 | 220 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,015.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 10 | - | 12 | 6 | [Brass] Copper Alloy | 1 | 66 | 7.6 | 60 | 1 | 220 | No | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 2,318.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 10 | M12 | 12 | 6 | [Brass] Copper Alloy | 2 | 66 | 7.6 | 60 | 1 | 220 | No | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,058.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 10 | M12 | 12 | 6 | [Brass] Copper Alloy | 1 | 76 | 7.6 | 60 | 1 | 220 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,491.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 9 Day(s) | - | 10 | M12 | 12 | 6 | [Brass] Copper Alloy | 2 | 76 | 7.6 | 60 | 1 | 220 | Available | 1 | Without stopper nut | No mounting bracket | ||
฿ 2,621.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 10 | - | 12 | 6 | [Brass] Copper Alloy | 2 | 76 | 7.6 | 60 | 1 | 220 | Available | 1 | With Stopper Nuts | No mounting bracket | ||
฿ 1,928.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 4 Day(s) | - | 8 | - | 14 | 5 | [Brass] Copper Alloy | 1 | 61 | 12.5 | 60 | 1 | 100 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 3,044.17 ฿ 1,664.25 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 8 | - | 14 | 3.25 | [Brass] Copper Alloy | 1 | 71 | 12.5 | 60 | 1 | 100 | Available | 1.5 | With Stopper Nuts | Side Mount (Side-Mounted Type) | ||
฿ 1,928.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 12 | M14 | 14 | 10 | [Brass] Copper Alloy | 1 | 72 | 9.2 | 60 | 1 | 240 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,361.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 12 | M14 | 14 | 10 | [Brass] Copper Alloy | 2 | 72 | 9.2 | 60 | 1 | 240 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,101.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 12 | M14 | 14 | 10 | [Brass] Copper Alloy | 1 | 82 | 9.2 | 60 | 1 | 240 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,231.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 17 Day(s) | - | 12 | - | 14 | 10 | [Brass] Copper Alloy | 1 | 82 | 9.2 | 60 | 1 | 240 | Available | 1.5 | With Stopper Nuts | No mounting bracket | ||
฿ 2,257.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 12 | M14 | 14 | 10 | [Brass] Copper Alloy | 2 | 82 | 9.2 | 60 | 1 | 240 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,373.42 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 12 | - | 14 | 10 | [Brass] Copper Alloy | 2 | 82 | 9.2 | 60 | 1 | 240 | Available | 1.5 | With Stopper Nuts | No mounting bracket | ||
฿ 2,491.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 15 | M16 | 16 | 15 | [Brass] Copper Alloy | 1 | 82 | 17.4 | 40 | 3 | 280 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,914.17 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 15 | M16 | 16 | 15 | [Brass] Copper Alloy | 2 | 82 | 17.4 | 40 | 3 | 280 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,665.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 9 Day(s) | - | 15 | M16 | 16 | 15 | [Brass] Copper Alloy | 1 | 92 | 17.4 | 40 | 3 | 280 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,801.56 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 15 | M16 | 16 | 15 | [Brass] Copper Alloy | 2 | 92 | 17.4 | 40 | 3 | 280 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,491.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 16 | M18 | 18 | 20 | [Brass] Copper Alloy | 1 | 88 | 22 | 40 | 3 | 320 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,914.17 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 16 | M18 | 18 | 20 | [Brass] Copper Alloy | 2 | 88 | 22 | 40 | 3 | 320 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,740.83 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 16 | M18 | 18 | 20 | [Brass] Copper Alloy | 1 | 103 | 22 | 40 | 3 | 320 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,966.49 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 16 | M18 | 18 | 20 | [Brass] Copper Alloy | 2 | 103 | 22 | 40 | 3 | 320 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 3,087.50 | Shock Absorber | 1 Piece(s) | 4 Day(s) | - | 10 | - | 20 | 12.5 | [Brass] Copper Alloy | 1 | 69 | 15 | 40 | 3 | 200 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 2,955.18 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | 10 | 10 | - | 20 | 12.5 | [Brass] Copper Alloy | 1 | 84 | 15 | 40 | 3 | 200 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 3,087.50 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 16 | M20 | 20 | 30 | [Brass] Copper Alloy | 1 | 93 | 22 | 30 | 3 | 450 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 3,304.17 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 13 Day(s) | - | 16 | - | 20 | 30 | [Brass] Copper Alloy | 1 | 93 | 22 | 30 | 3 | 450 | No | 1.5 | With Stopper Nuts | No mounting bracket | ||
฿ 3,169.49 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 16 | M20 | 20 | 30 | [Brass] Copper Alloy | 2 | 93 | 22 | 30 | 3 | 450 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 3,347.50 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 16 | M20 | 20 | 30 | [Brass] Copper Alloy | 1 | 108 | 22 | 30 | 3 | 450 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 3,355.58 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 16 | M20 | 20 | 30 | [Brass] Copper Alloy | 2 | 108 | 22 | 30 | 3 | 450 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 4,073.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 25 | M22 | 22 | 50 | [Brass] Copper Alloy | 1 | 125 | 28.5 | 30 | 3 | 500 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 4,506.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 25 | M22 | 22 | 50 | [Brass] Copper Alloy | 2 | 125 | 28.5 | 30 | 3 | 500 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 4,506.67 | AIRSYSTEMAUXILIARYEQUIPMENT | 1 Piece(s) | 26 Day(s) | - | 25 | M22 | 22 | 50 | [Brass] Copper Alloy | 2 | 125 | 28.5 | 30 | 3 | 500 | No | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 4,376.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | - | 25 | M22 | 22 | 50 | [Brass] Copper Alloy | 1 | 143 | 28.5 | 30 | 3 | 500 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 4,492.26 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 16 Day(s) | - | 25 | M22 | 22 | 50 | [Brass] Copper Alloy | 2 | 143 | 28.5 | 30 | 3 | 500 | Available | 1.5 | Without stopper nut | No mounting bracket | ||
฿ 4,073.33 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | - | 25 | M25 | 25 | 60 | [Brass] Copper Alloy | 1.5 | 125 | 28.5 | 30 | 3 | 700 | No | 1.5 | Without stopper nut | No mounting bracket |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Min. Collision Velocity(m/s) | 0.1 | Operating Temperature Range(°C) | 0::60 |
Specifications | Linear orifice shock absorber |
How can we improve?
How can we improve?