1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Full roller stud eccentric double row cylindrical roller typecam follower NUKRU

CYLINDRICAL ROLLER BEARINGS

Full roller stud eccentric double row cylindrical roller typecam follower NUKRU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,684.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The outer ring rotates on the track using a track roller with a stud instead of an inner ring. The application is similar to roller followers, used for bearings such as eccentric rollers, guide rollers, rocker arm rollers.

Part Number
NUKRU40/3AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,684.05

CYLINDRICAL ROLLER BEARINGS 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 40 Product Category Cam Followers Roller Width B(mm) 21.5
Roller Type Spherical Outer Ring Tightening Method With Driver Groove Cam Follower Stud Screw (Coarse)(mm) M18
Cam Follower Type Standard Size Standards Metric System Shaft Presence
Roller Guiding Method Double Row Cylindrical Roller Inner Ring No Basic Load Rating: Dynamic Load(kN) 24.1
Basic Load Rating: Static Load(kN) 29.1 Allowable Rotational Speed(rpm) 4700