1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Hi Cupla, Small Bore, Steel, NBR, SF Type【1-5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hi Cupla, Small Bore, Steel, NBR, SF Type
  • Hi Cupla, Small Bore, Steel, NBR, SF Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,366.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hi Cupla socket with excellent abrasion-resistance, durability and versatility.
A variety of body materials, sizes and fitting shapes are available to support various applications; from factory air piping to pneumatic tool connections.
Excellent durability and environmental properties.
[Features]
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material is suitable for air, while brass and stainless steel are suitable for water. However, note that fluid on the plug side flows out when separated.
· The critical steel components have been heat-treated to improve strength. Particularly excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
[Applications]
· Useful for male thread mounting.

Part Number
20SF-STL-NBR
30SF-STL-NBR
40SF-STL-NBRSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread

฿ 1,366.67

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) Same day 1/4

฿ 1,366.66

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

5 Pieces Per Package

4 Day(s) 3/8

฿ 1,975.00

฿ 1,185.00

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

5 Pieces Per Package

Same day 1/2

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::1.5 Types of connection screw Rc