1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Compact Coupler, Brass, SF

COUPLER FOR LOW PRESSURE AIR

Compact Coupler, Brass, SF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 876.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact size with maximum diameter 17.5 mm, even with valves built into both socket and plug.

Part Number
CO-1SF-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 876.67

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Brass(C3604) Seal Material Fluoro Rubber (FKM) Applicable Fluids Water / Air
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1 Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part CO-1SF-BRS-FKM in the Compact Coupler, Brass, SF series.