(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The valveless structure is compatible with fluids with high viscosity.
· A wide range of main body materials, sizes and mounting shape.
· A line-up for mounting braided hose is also available.
[Features]
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.
Part Number |
---|
2TPM-STL |
3TPM-STL |
4TPM-STL |
6TPM-STL |
8TPM-STL |
10TPM-STL |
12TPM-STL |
16TPM-STL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|---|
฿ 286.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/4 | ||
฿ 325.84 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~7.5 | 3/8 | ||
฿ 500.84 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/2 | ||
฿ 1,055.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~4.5 | 3/4 | ||
฿ 1,398.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~4.5 | 1 | ||
฿ 2,305.86 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~3 | 1 1/4 | ||
฿ 3,357.02 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 11 Day(s) | 0~3 | 1 1/2 | ||
฿ 5,348.65 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~2 | 2 |
Loading...
Types | Standard | Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Plug (Male) |
---|---|---|---|---|---|
Body Material | Steel | Applicable Fluids | Air / Oil / Inert Gases | Structure of Valve | Double passages opening type |
Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery | Types of connection screw | R |
How can we improve?
How can we improve?