1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

TSP Cupla, Stainless Steel, FKM, TSF Type

TSP Cupla, Stainless Steel, FKM, TSF Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,098.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The valveless structure is compatible with fluids with high viscosity.
A wide range of main body materials, sizes and mounting shape.
A line-up for mounting braided hose is also available.
[Features]
· The product lineup includes the types with and without a built-in valve.
· Connection and disconnection can be made in a single action.
· Compact design contributes to space-saving.
· Connection is made by a simple push-in action.
· Disconnection is also done by a single-action button operation.
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.
[Applications]
· Supports medical, physical and chemical equipment, as well as beverage equipment and semiconductor production equipment.

Part Number
1TSF-SUS-FKM
2TSF-SUS-FKM
3TSF-SUS-FKM
4TSF-SUS-FKM
6TSF-SUS-FKM
8TSF-SUS-FKM
10TSF-SUS-FKM
12TSF-SUS-FKM
16TSF-SUS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread

฿ 1,098.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~7.51/8

฿ 1,173.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~7.51/4

฿ 1,518.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~7.53/8

฿ 2,260.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~7.51/2

฿ 4,294.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~4.53/4

฿ 7,032.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~4.51

฿ 11,089.48

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 21 Day(s) 0~31 1/4

฿ 15,553.16

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 9 Day(s) 0~31 1/2

฿ 21,610.09

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 21 Day(s) 0~22

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Stainless steel (SUS303 / SUS304) Seal Material Fluoro Rubber (FKM) Applicable Fluids Water / Air / Water Vapor / Oil / Chemical / Inert Gases
Structure of Valve Double passages opening type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::180
Types of connection screw Rc