(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimally suited for transporting thin work, such as copy paper and vinyl bags, etc. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· This fitting is offered in a wide range of pad sizes, pad materials, and holder shapes.
· The adhesion performance has been improved and multiple attaching is reduced by thinning the lip section and enhancing the sealing performance to the work.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· Pad holders have been added for applications that require the use of non-copper based metals and measures against low-concentration ozone.
· No copper-based metals are used in the metal component materials. HNBR is utilized for the rubber sealing material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|
VPB8P[5]-4B[8] | 8 | 2.5 | 25.5 | 5.5 | 13.9 | 7 | -T8 |
VPB10P[5]-4B[8] | 10 | 25.8 | 5.8 | ||||
VPB15P[5]-4B[8] | 15 | 26.5 | 6.5 | ||||
VPB20P[5]-4B[8] | 20 | 27.3 | 7.3 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPB8PFS-4B |
VPB8PN-4B |
VPB10PFS-4B |
VPB10PN-4B |
VPB15PFS-4B |
VPB15PN-4B |
VPB20PFS-4B |
VPB20PN-4B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 615.10 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 8 | 5.5 | 25.5 | ||
฿ 374.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 5.5 | 25.5 | ||
฿ 615.10 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 10 | 5.8 | 25.8 | ||
฿ 374.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 5.8 | 25.8 | ||
฿ 692.52 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 15 | 6.5 | 26.5 | ||
฿ 378.58 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 6.5 | 26.5 | ||
฿ 692.52 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 20 | 7.3 | 27.3 | ||
฿ 378.58 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 7.3 | 27.3 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | For Thin Object | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M4 × 0.7 | Vacuum Outlet Tube Outer Diameter(φ) | 4 |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?