Vacuum Pad, Air Pincette, without Valve, Package

Caution
Product Description
Optimal for transporting small parts *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Air pin set with a vacuum pad and vacuum generator are built into the the pen-type main body.
· Ideal for assembly of small components.
· Valve built-in type: VTB saves energy due to low noise and air flows which occur only during usage
Air Pincette Package includes:
| Item | Quantity | Details |
|---|---|---|
| Air pincette | 1 | VTA standard type. Color: Light-gray |
| VTA standard type. Color: Blue | ||
| VTA anti-static type. Color: Black | ||
| Pad holder for ø2 and ø4mm | 1 | R type for ø2 and ø4mm. |
| Straight type for ø2 and ø4mm | ||
| Pad holder for ø6 and ø8mm | 1 | R type for ø6 and ø8mm. |
| Straight type for ø6 and ø8mm | ||
| Vacuum pad (ø2, ø4, ø6, ø8mm) | 1pc. per each size (Total 4pcs) | Material: Silicone rubber. Color: Translucent. For Standard type. |
| Material: Conductive Butadiene rubber (Low resistance type). Color: Black. For anti-static type. | ||
| Coiling tube | 1 | Tube color: Milk white. For Light-gray air pincette. |
| Tube color: Clear blue. For Blue air pincette. | ||
| Tube color: Black. For Black (anti-static) air pincette. |