(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is ideal for the transport of long work, such as a substrate or a semiconductor *This series is in CAD data modification. This will be available as soon as modifications are complete.
[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Reduces the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with conventional solutions, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad size X | Pad size Y | Tube I.D. øD | Connection config. code |
---|---|---|---|---|
VPMA4×10E[5]-4B[9] | 4 | 10 | 2.5 | -M6 |
VPMA4×10E[5]-6B[9] | 4 | |||
VPMA4×20E[5]-4B[9] | 20 | 2.5 | ||
VPMA4×20E[5]-6B[9] | 4 | |||
VPMA4×30E[5]-4B[9] | 30 | 2.5 | ||
VPMA4×30E[5]-6B[9] | 4 | |||
VPMA5×10E[5]-4B[9] | 5 | 10 | 2.5 | |
VPMA5×10E[5]-6B[9] | 4 | |||
VPMA5×20E[5]-4B[9] | 20 | 2.5 | ||
VPMA5×20E[5]-6B[9] | 4 | |||
VPMA5×30E[5]-4B[9] | 30 | 2.5 | ||
VPMA5×30E[5]-6B[9] | 4 | |||
VPMA6×10E[5]-4B[9] | 6 | 10 | 2.5 | |
VPMA6×10E[5]-6B[9] | 4 | |||
VPMA6×20E[5]-4B[9] | 20 | 2.5 | ||
VPMA6×20E[5]-6B[9] | 4 | |||
VPMA6×30E[5]-4B[9] | 30 | 2.5 | ||
VPMA6×30E[5]-6B[9] | 4 | |||
VPMA8×20E[5]-4B[9] | 8 | 20 | 2.5 | |
VPMA8×20E[5]-6B[9] | 4 | |||
VPMA8×30E[5]-4B[9] | 30 | 2.5 | ||
VPMA8×30E[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 5~7 N·m.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Width X | Length Y | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 503.67 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 10 | 4 | ||
฿ 503.67 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 10 | 6 | ||
฿ 573.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 10 | 4 | ||
฿ 573.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 10 | 6 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 20 | 4 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 20 | 6 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 20 | 4 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 20 | 6 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 30 | 4 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 30 | 6 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 30 | 4 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 30 | 6 | ||
฿ 503.67 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 10 | 4 | ||
฿ 503.67 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 10 | 6 | ||
฿ 573.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 10 | 4 | ||
฿ 573.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 10 | 6 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 20 | 4 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 20 | 6 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 20 | 4 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 20 | 6 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 30 | 4 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 30 | 6 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 30 | 4 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 30 | 6 | ||
฿ 503.67 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 10 | 4 | ||
฿ 503.67 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 10 | 6 | ||
฿ 573.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 10 | 4 | ||
฿ 573.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 10 | 6 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 20 | 4 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 20 | 6 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 20 | 4 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 20 | 6 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 30 | 4 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 30 | 6 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 30 | 4 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 30 | 6 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 20 | 4 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 20 | 6 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 20 | 4 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 20 | 6 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 30 | 4 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 30 | 6 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 30 | 4 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 30 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Oval | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Height L1(mm) | 7 |
Mounting Fitting | Fixed Type | Full length B(mm) | 37.4 | Vacuum Outlet Direction | Top |
Mount Connection Screw | M10 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?