Vacuum Pad, Oval Type, VPA, One-touch Fitting Type

Brand :
PISCO

Caution

    Product Description

    *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

    [Features]
    · Optimally suited for transporting long work, such as circuit boards and semiconductors, etc.
    · We offer a wide range of pad sizes, pad materials, and holder shapes.
    · The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
    · The pad can be changed in the normal way without detaching the holder from the equipment.
    · In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
    · Pad holders have been added for applications that require the use of non-copper based metals and measures against low-concentration ozone.
    · No copper-based metals are used in the metal component materials. HNBR is utilized for the rubber sealing material.

    Dimensions

    Vacuum Pad Oval Type VPA One Touch Fitting Type

    Standard table

    Model codePad size
    X
    Pad size
    Y
    Tube O.D.
    øD
    Thread
    M
    BLTube end
    C
    Hex.
    H
    Connection
    config. code
    VPA4×10E[5]-6J[9]4106M14×139171217-M6
    VPA4×20E[5]-6J[9]20
    VPA4×30E[5]-6J[9]30
    VPA5×10E[5]-6J[9]510
    VPA5×20E[5]-6J[9]20
    VPA5×30E[5]-6J[9]30
    VPA6×10E[5]-6J[9]610
    VPA6×20E[5]-6J[9]20
    VPA6×30E[5]-6J[9]30
    VPA8×20E[5]-6J[9]820
    VPA8×30E[5]-6J[9]30

    Units: mm

    *[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
    *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
    *Pad material N and NE are not suitable for use under ozone environment.
    *Tightening torque of a pad holder fixing bulkhead nut is as followings.
       Tube O.D.: ø3, ø4 mm ▶ 12~14 N·m,
       Tube O.D.: ø6 mm ▶ 18~21 N·m.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    VPA5X20EN-6J | Vacuum Pad, Oval Type, VPA, One-touch Fitting Type | PISCO | MISUMI Thailand