Vacuum Pad, Oval Type, VPA, Barb Fitting Type

Brand :
PISCO

Caution

    Product Description

    *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

    [Features]
    · Optimal for conveying long items such as circuit boards and semiconductors.
    · A wide range of pad sizes, pad materials, and holder shapes are available.
    · Downsizes holders (A and B types) for existing vacuum pads, saving space.
    · The pad section can be changed without removing the holder from the equipment, as is conventional.
    · Also compatible with the optional fall prevention valve and pad direct attachment type filter.
    · Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
    · Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

    Dimensions

    Vacuum Pad Oval Type VPA Barb Fitting Type

    Standard table

    Model codePad size
    X
    Pad size
    Y
    Tube I.D.
    øD
    Connection
    config. code
    VPA4×10E[5]-6B[9]4104-M6
    VPA4×20E[5]-6B[9]20
    VPA4×30E[5]-6B[9]30
    VPA5×10E[5]-6B[9]510
    VPA5×20E[5]-6B[9]20
    VPA5×30E[5]-6B[9]30
    VPA6×10E[5]-6B[9]610
    VPA6×20E[5]-6B[9]20
    VPA6×30E[5]-6B[9]30
    VPA8×20E[5]-6B[9]820
    VPA8×30E[5]-6B[9]30

    Units: mm

    *[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
    *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
    *Pad material N and NE are not suitable for use under ozone environment.
    *Tightening torque of a pad holder fixing bulkhead nut is 12~14 N·m.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat