(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
* The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· Optimal for conveying long workpieces, such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
· Moreover, it is compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad size X | Pad size Y | Tube I.D. øD | B | C | Connection config. code |
---|---|---|---|---|---|---|
VPAE4×10E[5]-6B[9] | 4 | 10 | 4 | 38.5 | 7 | -E10 |
VPAE4×20E[5]-6B[9] | 20 | -E20 | ||||
VPAE4×30E[5]-6B[9] | 30 | |||||
VPAE5×10E[5]-6B[9] | 5 | 10 | -E10 | |||
VPAE5×20E[5]-6B[9] | 20 | -E20 | ||||
VPAE5×30E[5]-6B[9] | 30 | |||||
VPAE6×10E[5]-6B[9] | 6 | 10 | -E10 | |||
VPAE6×20E[5]-6B[9] | 20 | -E20 | ||||
VPAE6×30E[5]-6B[9] | 30 | |||||
VPAE8×20E[5]-6B[9] | 8 | 20 | ||||
VPAE8×30E[5]-6B[9] | 30 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPAE8X30ES-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Color | Width X | Length Y |
---|---|---|---|---|---|---|---|---|---|---|
฿ 331.80 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 30 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Oval | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Height L1(mm) | 7 |
Mounting Fitting | Fixed Type | Full length B(mm) | 38.6 | Vacuum Outlet Direction | Top |
Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Please check the type/dimensions/specifications of the part VPAE8X30ES-6B in the Vacuum Pad, Oval Type, VPAE, Barb Fitting Type series.
Part Number |
---|
VPAE4X10EN-6B |
VPAE4X10ES-6B |
VPAE4X20EN-6B |
VPAE4X20ES-6B |
VPAE4X30EN-6B |
VPAE4X30ES-6B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Color | Width X | Length Y |
---|---|---|---|---|---|---|---|---|---|
฿ 234.71 | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 10 | ||
฿ 304.06 | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 10 | ||
฿ 248.58 | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 20 | ||
฿ 317.93 | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 20 | ||
฿ 262.45 | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 30 | ||
฿ 331.80 | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 30 |
How can we improve?
How can we improve?