Vacuum Pad, Multistage Bellows Small Type, VPMA, Barb Fitting Type

Brand :
PISCO

Caution

    Product Description

    *The CAD data for this series is being revised. It will be available as soon as modifications are complete.

    [Features]
    · Supports tilted workpieces and the transport of vinyl packaging.
    · A wide range of pad sizes, pad materials, and holder shapes are available.
    · Downsizes holders (A and B types) for existing vacuum pads, making it possible to save on space.
    · As usual, you can change the pad section without removing the holder from the equipment.
    · Moreover, it is also compatible with the optional fall prevention valve and the direct pad attachment type filter.
    · Pad holders have been added for applications requiring "no copper based metals to be used" and "reduced ozone concentration measures."
    · No copper-based metal is used for the metal parts. HNBR is used for the rubber sealing material.

    Dimensions

    Vacuum Pad Multistage Bellows VPMA Barb Fitting Type
    Vacuum Pad Multistage Bellows VPMA Barb Fitting Type

    Standard table

    Model codeTube I.D.
    øD
    Pad O.D.
    ød
    BLCConnection
    config. code
    VPMA10W[5]-3B[9]21034.514.56-M4
    VPMA10W[5]-4B[9]2.535.57
    VPMA20W[5]-4B[9]2.52051.6257-M6
    VPMA20W[5]-6B[9]4
    VPMA30W[5]-4B[9]2.53065.138.5
    VPMA30W[5]-6B[9]4
    VPMA40W[5]-4B[9]2.54071.645
    VPMA40W[5]-6B[9]4
    VPMA50W[5]-4B[9]2.55082.656
    VPMA50W[5]-6B[9]4

    Units: mm

    *[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
    *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
    *Pad material N, NE, and G are not suitable for use under ozone environment.
    *Tightening torque of a pad holder fixing bulkhead nut is as below.
    ▪Pad O.D.: ø10 mm ▶ 2~3 N·m, ø20~ø30 mm ▶ 5~7 N·m.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat