Vacuum Pad, Soft Type, VPHEW, One-touch Fitting Type

Brand :
PISCO

Caution

    Product Description

    Optimal for removing molded parts and transporting easily scratched workpieces. *the CAD data for this series is being revised. This will be available as soon as modifications are complete.

    [Features]
    · The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
    · A wide range of pad sizes, pad materials, and holder shapes are available.
    · Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
    · Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

    Dimensions

    Vacuum Pad Soft Type VPHEW One Touch Fitting Type
    Vacuum Pad Soft Type VPHEW One Touch Fitting Type

    Standard table

    Model codePad O.D.
    ød
    Tube O.D.
    øD
    BLETube end
    C
    Connection
    config. code
    VPHEW4L[5]-4J[9]4430.212.218.510.9-T15
    VPHEW4L[5]-6J[9]620.411.7
    VPHEW6L[5]-4J[9]6418.510.9
    VPHEW6L[5]-6J[9]620.411.7
    VPHEW8L[5]-4J[9]8418.510.9
    VPHEW8L[5]-6J[9]620.411.7
    VPHEW10L[5]-4J[9]104321418.510.9
    VPHEW10L[5]-6J[9]620.411.7
    VPHEW15L[5]-4J[9]15418.510.9
    VPHEW15L[5]-6J[9]620.411.7
    VPHEW20L[5]-4J[9]204351518.510.9-T40
    VPHEW20L[5]-6J[9]620.411.7
    VPHEW30L[5]-4J[9]30418.510.9
    VPHEW30L[5]-6J[9]620.411.7
    VPHEW40L[5]-4J[9]40418.510.9
    VPHEW40L[5]-6J[9]620.411.7

    Units: mm

    *[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
    *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
    *Pad material N and NE are not suitable for use under ozone environment.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat