Vacuum Pad, Soft Type, VPHEW, Barb Fitting Type

Caution
Product Description
Optimal for removing molded parts and transporting easily scratched workpieces. *the CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Dimensions


Standard table
| Model code | Pad O.D. ød | Tube I.D. øD | B | L | E | C | Connection config. code |
|---|---|---|---|---|---|---|---|
| VPHEW4L[5]-4B[9] | 4 | 2.5 | 30.2 | 12.2 | 15.9 | 7 | -T15 |
| VPHEW4L[5]-6B[9] | 4 | ||||||
| VPHEW6L[5]-4B[9] | 6 | 2.5 | |||||
| VPHEW6L[5]-6B[9] | 4 | ||||||
| VPHEW8L[5]-4B[9] | 8 | 2.5 | |||||
| VPHEW8L[5]-6B[9] | 4 | ||||||
| VPHEW10L[5]-4B[9] | 10 | 2.5 | 32 | 14 | |||
| VPHEW10L[5]-6B[9] | 4 | ||||||
| VPHEW15L[5]-4B[9] | 15 | 2.5 | |||||
| VPHEW15L[5]-6B[9] | 4 | ||||||
| VPHEW20L[5]-4B[9] | 20 | 2.5 | 35 | 15 | -T40 | ||
| VPHEW20L[5]-6B[9] | 4 | ||||||
| VPHEW30L[5]-4B[9] | 30 | 2.5 | |||||
| VPHEW30L[5]-6B[9] | 4 | ||||||
| VPHEW40L[5]-4B[9] | 40 | 2.5 | |||||
| VPHEW40L[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.