1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shuttle Valve SV1 Series

Shuttle Valve SV1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,430.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact/lightweight/long-life. Operates reliably at low pressure and low flow.

[Features]
· There are two supply ports, and whether it enters from direction A or B, it can be used as an output.
· Compact and lightweight.
· Construction is simple and long-life.
· Operates reliably at low pressure and low flow

 
Part Number
SV101
SV102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid
(l/min)
Effective Sectional Area, Forward Direction
(mm2)
Nominal Designation of Piping Screw in the Input Side Nominal Designation of Exhaust Side Plumbing Threads

฿ 1,430.43

AIR CONTROL DEVICE 1 Piece(s) 11 Day(s) 60081/81/8

฿ 1,512.14

AIR CONTROL DEVICE 1 Piece(s) 8 Day(s) 1200121/41/4

Loading...

  1. 1

Basic Information

Type Shuttle Valve Material Aluminum Alloy Seal Material Nitrile Rubber
Input Side, Port Type P (P1) Female Thread Input Side, Port Type P2 Female Thread Output Side, Port Type A Female Thread
Operating Pressure Range(MPa) 0.05::1 Type of Piping Screw in the Input Side Rc Type of Exhaust Side Plumbing Threads Rc