1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Check valve (check valve) C1, C125, C250, C375, C500 (Part Number)

Check valve (check valve) C1, C125, C250, C375, C500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 530.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for controlling air control device.

 
Part Number
C1
C125
C250
C375
C500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Operating Pressure Range
(MPa)
Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Nominal Mounting Screw

฿ 530.83

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 8 Day(s) Brass0.03~0.92.55 or LessM5

฿ 1,115.28

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) Aluminum0.07~0.96~101/8

฿ 1,454.93

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) Aluminum0.07~0.914~151/4

฿ 1,863.33

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 13 Day(s) Aluminum0.07~0.974~1003/8

฿ 2,410.87

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 11 Day(s) Aluminum0.07~0.974~1001/2

Loading...

  1. 1

Basic Information

Type Standard Main Body Shape Straight Seal Material Synthetic Rubber
Input Side, Port Type P Female Thread Output Side, Port Type A Female Thread Types of connection port Rc