1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sputter Resistant Throttle Valve, Brass Elbow

Sputter Resistant Throttle Valve, Brass Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 347.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for high-temperature environments or areas with open sparks.

Part Number
KJNC4-01
KJNC4-01-1
KJNC4-01-1-F
KJNC4-01-F
KJNC4-M5
KJNC4-M5-1
KJNC4-M5-1-F
KJNC4-M5-F
KJNC6-01
KJNC6-01-1
KJNC6-01-1-F
KJNC6-01-F
KJNC6-02
KJNC6-02-1
KJNC6-02-1-F
KJNC6-02-F
KJNC6-03
KJNC6-03-1
KJNC6-03-1-F
KJNC6-03-F
KJNC6-M5
KJNC6-M5-1
KJNC6-M5-1-F
KJNC6-M5-F
KJNC8-01
KJNC8-01-1
KJNC8-01-1-F
KJNC8-01-F
KJNC8-02
KJNC8-02-1
KJNC8-02-1-F
KJNC8-02-F
KJNC8-03
KJNC8-03-1
KJNC8-03-1-F
KJNC8-03-F
KJNC10-02
KJNC10-02-1
KJNC10-02-1-F
KJNC10-02-F
KJNC10-03
KJNC10-03-1
KJNC10-03-1-F
KJNC10-03-F
KJNC10-04
KJNC10-04-1
KJNC10-04-1-F
KJNC10-04-F
KJNC12-03
KJNC12-03-1
KJNC12-03-1-F
KJNC12-03-F
KJNC12-04
KJNC12-04-1
KJNC12-04-1-F
KJNC12-04-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Temp. Range
(°C)
Nominal Diameter of Tube D Nominal of Thread Additional Function Seal Rubber Material

฿ 439.94

CONTROL 1 Piece(s) 10 Day(s) 0~1004R1/8Release Ring Cover IncludedHNBR

฿ 415.55

CONTROL 1 Piece(s) 10 Day(s) 0~1004R1/8No Release Ring CoverHNBR

฿ 429.46

CONTROL 1 Piece(s) 10 Day(s) 0~1204R1/8No Release Ring CoverFKM

฿ 453.91

CONTROL 1 Piece(s) 10 Day(s) 0~1204R1/8Release Ring Cover IncludedFKM

฿ 371.87

CONTROL 1 Piece(s) 10 Day(s) 0~1004M5×0.8Release Ring Cover IncludedHNBR

฿ 347.44

CONTROL 1 Piece(s) 10 Day(s) 0~1004M5×0.8No Release Ring CoverHNBR

฿ 370.99

CONTROL 1 Piece(s) 10 Day(s) 0~1204M5×0.8No Release Ring CoverFKM

฿ 550.06

CONTROL 1 Piece(s) 10 Day(s) 0~1204M5×0.8Release Ring Cover IncludedFKM

฿ 478.15

CONTROL 1 Piece(s) 10 Day(s) 0~1006R1/8Release Ring Cover IncludedHNBR

฿ 450.07

CONTROL 1 Piece(s) 10 Day(s) 0~1006R1/8No Release Ring CoverHNBR

฿ 467.60

CONTROL 1 Piece(s) 10 Day(s) 0~1206R1/8No Release Ring CoverFKM

฿ 495.08

CONTROL 1 Piece(s) 10 Day(s) 0~1206R1/8Release Ring Cover IncludedFKM

฿ 519.79

CONTROL 1 Piece(s) 10 Day(s) 0~1006R1/4Release Ring Cover IncludedHNBR

฿ 492.30

CONTROL 1 Piece(s) 10 Day(s) 0~1006R1/4No Release Ring CoverHNBR

฿ 523.14

CONTROL 1 Piece(s) 10 Day(s) 0~1206R1/4No Release Ring CoverFKM

฿ 551.23

CONTROL 1 Piece(s) 10 Day(s) 0~1206R1/4Release Ring Cover IncludedFKM

฿ 671.26

CONTROL 1 Piece(s) 10 Day(s) 0~1006R3/8Release Ring Cover IncludedHNBR

฿ 643.16

CONTROL 1 Piece(s) 10 Day(s) 0~1006R3/8No Release Ring CoverHNBR

฿ 677.63

CONTROL 1 Piece(s) 10 Day(s) 0~1206R3/8No Release Ring CoverFKM

฿ 705.73

CONTROL 1 Piece(s) 10 Day(s) 0~1206R3/8Release Ring Cover IncludedFKM

฿ 409.43

CONTROL 1 Piece(s) 10 Day(s) 0~1006M5×0.8Release Ring Cover IncludedHNBR

฿ 370.99

CONTROL 1 Piece(s) 10 Day(s) 0~1006M5×0.8No Release Ring CoverHNBR

฿ 412.94

CONTROL 1 Piece(s) 10 Day(s) 0~1206M5×0.8No Release Ring CoverFKM

฿ 447.52

CONTROL 1 Piece(s) 10 Day(s) 0~1206M5×0.8Release Ring Cover IncludedFKM

฿ 512.97

CONTROL 1 Piece(s) 10 Day(s) 0~1008R1/8Release Ring Cover IncludedHNBR

฿ 484.87

CONTROL 1 Piece(s) 10 Day(s) 0~1008R1/8No Release Ring CoverHNBR

฿ 494.62

CONTROL 1 Piece(s) 10 Day(s) 0~1208R1/8No Release Ring CoverFKM

฿ 537.17

CONTROL 1 Piece(s) 10 Day(s) 0~1208R1/8Release Ring Cover IncludedFKM

฿ 554.29

CONTROL 1 Piece(s) 10 Day(s) 0~1008R1/4Release Ring Cover IncludedHNBR

฿ 526.78

CONTROL 1 Piece(s) 10 Day(s) 0~1008R1/4No Release Ring CoverHNBR

฿ 557.25

CONTROL 1 Piece(s) 10 Day(s) 0~1208R1/4No Release Ring CoverFKM

฿ 592.39

CONTROL 1 Piece(s) 10 Day(s) 0~1208R1/4Release Ring Cover IncludedFKM

฿ 598.68

CONTROL 1 Piece(s) 10 Day(s) 0~1008R3/8Release Ring Cover IncludedHNBR

฿ 571.17

CONTROL 1 Piece(s) 10 Day(s) 0~1008R3/8No Release Ring CoverHNBR

฿ 612.29

CONTROL 1 Piece(s) 10 Day(s) 0~1208R3/8No Release Ring CoverFKM

฿ 640.40

CONTROL 1 Piece(s) 10 Day(s) 0~1208R3/8Release Ring Cover IncludedFKM

฿ 639.19

CONTROL 1 Piece(s) 10 Day(s) 0~10010R1/4Release Ring Cover IncludedHNBR

฿ 607.60

CONTROL 1 Piece(s) 10 Day(s) 0~10010R1/4No Release Ring CoverHNBR

฿ 659.00

CONTROL 1 Piece(s) 10 Day(s) 0~12010R1/4No Release Ring CoverFKM

฿ 691.20

CONTROL 1 Piece(s) 10 Day(s) 0~12010R1/4Release Ring Cover IncludedFKM

฿ 688.45

CONTROL 1 Piece(s) 10 Day(s) 0~10010R3/8Release Ring Cover IncludedHNBR

฿ 656.25

CONTROL 1 Piece(s) 10 Day(s) 0~10010R3/8No Release Ring CoverHNBR

฿ 711.88

CONTROL 1 Piece(s) 10 Day(s) 0~12010R3/8No Release Ring CoverFKM

฿ 743.48

CONTROL 1 Piece(s) 10 Day(s) 0~12010R3/8Release Ring Cover IncludedFKM

฿ 735.26

CONTROL 1 Piece(s) 10 Day(s) 0~10010R1/2Release Ring Cover IncludedHNBR

฿ 703.66

CONTROL 1 Piece(s) 10 Day(s) 0~10010R1/2No Release Ring CoverHNBR

฿ 762.31

CONTROL 1 Piece(s) 10 Day(s) 0~12010R1/2No Release Ring CoverFKM

฿ 793.91

CONTROL 1 Piece(s) 10 Day(s) 0~12010R1/2Release Ring Cover IncludedFKM

฿ 795.85

CONTROL 1 Piece(s) 10 Day(s) 0~10012R3/8Release Ring Cover IncludedHNBR

฿ 760.22

CONTROL 1 Piece(s) 10 Day(s) 0~10012R3/8No Release Ring CoverHNBR

฿ 839.44

CONTROL 1 Piece(s) 10 Day(s) 0~12012R3/8No Release Ring CoverFKM

฿ 875.07

CONTROL 1 Piece(s) 10 Day(s) 0~12012R3/8Release Ring Cover IncludedFKM

฿ 853.59

CONTROL 1 Piece(s) 10 Day(s) 0~10012R1/2Release Ring Cover IncludedHNBR

฿ 817.96

CONTROL 1 Piece(s) 10 Day(s) 0~10012R1/2No Release Ring CoverHNBR

฿ 900.80

CONTROL 1 Piece(s) 10 Day(s) 0~12012R1/2No Release Ring CoverFKM

฿ 936.44

CONTROL 1 Piece(s) 10 Day(s) 0~12012R1/2Release Ring Cover IncludedFKM

Loading...

  1. 1

Basic Information

Type Throttle Valves Shape Elbow Control Direction Meter Out / In
Joint Type Screw, Tube Connection Material Brass Environment, Applications Sputtering Resistance
Thread Material Brass Knob Type Standard Lock Nut Type Knurling
Operating Pressure Range(MPa) 0::1.0 Applicable Fluids Air, Water