(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Throttle valve that lets you control the speed of pneumatic equipment and pneumatic signals.
[Features]
· JNS (the free type) allows the fitting body to be rotated in addition to the resin main body.
· You can adjust the flow rate while the air is flowing.
· The union type has been overhauled into a new small union type.
· It features a more compact structure and a 20% cut in price.
· A light gray specification and a clean room packaging specification are also available as options.
· The clean room packaging specification uses fluorochemical grease.
[Applications]
· Assembly equipment, filling machines, automatic packaging equipment, mold and die ejection.
Throttle Valve appearance
Throttle Valve dimensional drawing (1)
Throttle Valve dimensional drawing (2)
Format | Tube Outer Diameter φD | B1 | B2 | φP | T | Tube End C | φd | F1 | F2 | Mass (g) | CAD File Name | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Max. | Min. | |||||||||||
JNMU4□ | 4 | 20.5 | 18.1 | 21 | 10 | 10.5 | 14.9 | 3.2 | 12.7 | 4.8 | 8.9 | JNMU4_ |
JNMU6□ | 6 | 25.4 | 21.6 | 24.4 | 12.5 | 13.1 | 17 | 3.2 | 14.8 | 6.2 | 14 | JNMU6_ |
JNMU8□ | 8 | 28.3 | 24.6 | 28 | 14.8 | 15.4 | 18.1 | 3.2 | 18.2 | 7.2 | 25 | JNMU8_ |
JNMU10□ | 10 | 32.8 | 28.9 | 31.8 | 18.2 | 19.7 | 20.2 | 4.2 | 22.2 | 8.7 | 45 | JNMU10_ |
JNMU12□ | 12 | 35.4 | 31.5 | 36.9 | 21.2 | 22.7 | 23.4 | 4.2 | 25.7 | 10.2 | 65 | JNMU12_ |
JNMU5/32□ | 5/32 | 20.5 | 18.1 | 21 | 10 | 10.5 | 14.9 | 3.2 | 12.7 | 4.8 | 8.9 | JNMU5_32_ |
JNMU1/4□ | 1/4 | 25.4 | 21.6 | 24.4 | 12.5 | 13.1 | 17 | 3.2 | 14.8 | 6.2 | 14 | JNMU1_4_ |
JNMU5/16□ | 5/16 | 28.3 | 24.6 | 28 | 14.8 | 15.4 | 18.1 | 3.2 | 18.2 | 7.2 | 25 | JNMU5_16_ |
JNMU3/8□ | 3/8 | 32.8 | 28.9 | 31.8 | 18.2 | 19.7 | 20.2 | 4.2 | 22.2 | 8.7 | 45 | JNMU3_8_ |
Part Number |
---|
JNMU1/4 |
JNMU4 |
JNMU4W |
JNMU6 |
JNMU6W |
JNMU8 |
JNMU8W |
JNMU10 |
JNMU12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter of Tube D | Appearance Color |
---|---|---|---|---|---|---|---|---|
฿ 264.84 | PISCO | 1 Piece(s) | 10 Day(s) | - | 1/4 | Standard | ||
฿ 182.00 | PISCO | 1 Piece(s) | Same day | - | 4 | Standard | ||
฿ 178.98 | PISCO | 1 Piece(s) | 8 Day(s) | - | 4 | Light Gray | ||
฿ 297.00 | PISCO | 1 Piece(s) | Same day | 10 | 6 | Standard | ||
฿ 341.59 | NBK NABEYA BITECH | 1 Piece(s) | 3 Day(s) | - | 6 | Light Gray | ||
฿ 351.00 | PISCO | 1 Piece(s) | Same day | 10 | 8 | Standard | ||
฿ 388.15 | NBK NABEYA BITECH | 1 Piece(s) | 3 Day(s) | - | 8 | Light Gray | ||
฿ 384.58 ฿ 232.32 | PISCO | 1 Piece(s) | Same day | - | 10 | Standard | ||
฿ 549.00 | PISCO | 1 Piece(s) | 1 Day(s) | - | 12 | Standard |
Loading...
Type | Throttle Valves | Shape | Union Straight | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Material | PBT | Environment, Applications | Standard | Thread Material | Brass |
Knob Type | Standard | Lock Nut Type | Knurling | Operating Temp. Range(°C) | 0::60 |
Operating Pressure Range(MPa) | -0.1::1.0 | Package Specifications | Standard Packaging | Seal Rubber Material | NBR |
Applicable Fluids | Air |
How can we improve?
How can we improve?