(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equipped with a single diaphragm that achieves low flow loss and high precision pressure regulation. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
PR100-GA20 |
PR100-GA20-B |
PR100-GD20 |
PR100-GD20-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pressure Gauge Specifications | Mounting specification |
---|---|---|---|---|---|---|---|
฿ 3,115.92 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 3 Day(s) | External shape 20 mm (Lower piping-ø20 × 1 MPa) | No Mounting Fitting | ||
฿ 3,234.52 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 3 Day(s) | External shape 20 mm (Lower piping-ø20 × 1 MPa) | With Bracket | ||
฿ 2,956.89 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 3 Day(s) | External shape 20 mm (Back piping-ø20 × 1 MPa) | No Mounting Fitting | ||
฿ 3,093.53 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 3 Day(s) | External shape 20 mm (Back piping-ø20 × 1 MPa) | With Bracket |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Precision Control | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Set Pressure Range(MPa) | 0.02~0.5 |
Exhaust Mechanism | No | Adverse Current Function | No | Supply Side, Connection Type | Rc |
Supply Side, Connection Dia. | 1/8 | Operating Pressure Range(MPa) | ::0.93 | Flow Direction | Rightward direction |
Control Side, Connection Type | Rc | Control Side, Connection Dia. | 1/8 | Pressure Gauge | With Pressure Gauge |
How can we improve?
How can we improve?