Brass Tightening Fitting - Straight - for Sputtering Resistance

Brand :
PISCO

Caution

    Product Description

    Brass tightening fitting with significantly improved resistance to corrosion from water.
    [Features]
    · Special brass is used for the metal body.
    · The sleeveless design eliminates worries about forgetting to attach the sleeve or losing it, etc.
    · An extensive variety of products adaptable to a wide range of applications.
    [Applications]
    · Ideal for the automotive industry and for temperature control of molds and dies.

    Specifications Of All Brass Compression Fitting - Straight

    Appearance of All Brass Compression Fitting - Straight

    Appearance of All Brass Compression Fitting - Straight

    Dimensional drawing of All Brass Compression Fitting - Straight

    Dimensional drawing of All Brass Compression Fitting - Straight

    Usable fluids: air, water, other*
    Maximum operating pressure: depends on the maximum operating pressure of the tube
    Operating vacuum pressure: -100 kPa
    Operating temperature range: depends on the specification range of the tube (no freezing)

    • *For fluids other than air and water, compliance with the specifications may vary depending on usage conditions, so please check before using.
    • *When using water or other liquids, make sure the surge pressure stays below the maximum operating pressure.
    • *The operating temperature range depends on the operating temperature of the tube that is used, but when used at high temperature, there is a risk of damage if an excessive load is applied to the main body.

    Compatible Sizes

    Millimeter Size (mm)ø4 × ø2.5, ø6 × ø4, ø8 × ø5, ø8 × ø6,
    ø10 × ø6.5, ø10 × ø7.5, ø12 × ø8, ø12 × ø9,
    ø16 × ø11, ø16 × ø13

    Tube size (outer diameter × internal diameter)

    Thread size
    Taper pipe male thread: R1/8, R1/4, R3/8, R1/2
    Taper pipe female thread: Rc1/8, Rc1/4, Rc3/8, Rc1/2

    FormatTube Outer Diameter × Internal Diameter
    øD
    RABLECOpposite Side
    H1
    Opposite Side
    H2
    Effective Cross-Sectional Area
    (mm2)
    Mass
    (g)
    NKC0425-014 × 2.5R1/8821.517.510.55.581018.1
    NKC0425-02R1/41125.519.51414
    NKC0640-016 × 4R1/88221811610105.59.7
    NKC0640-02R1/41126201416
    NKC0640-03R3/8122821.71725
    NKC0850-018 × 5R1/88242012712121014
    NKC0850-02R1/41127211418
    NKC0850-03R3/8122922.71727
    NKC0860-018 × 6R1/88242012712121514
    NKC0860-02R1/41127211418
    NKC0860-03R3/8122922.71727
    NKC1065-0210 × 6.5R1/41129.823.814.8916161529
    NKC1065-03R3/81231.825.51736
    NKC1065-04R1/21535.827.62157
    NKC1075-0210 × 7.5R1/41129.823.814.8916162129
    NKC1075-03R3/81231.825.51736
    NKC1075-04R1/21535.827.62156
    NKC1280-0212 × 8R1/41130.424.415.4917172630
    NKC1280-03R3/81232.426.137
    NKC1280-04R1/21536.428.22156
    NKC1290-0212 × 9R1/41130.424.415.4917173530
    NKC1290-03R3/81232.426.136
    NKC1290-04R1/21536.428.22156
    NKC1611-0316 × 11R3/81235.228.916.29.523235068
    NKC1611-04R1/21538.23077
    NKC1613-0316 × 13R3/81235.228.916.29.523237067
    NKC1613-04R1/21538.23076

    Units: mm

    • *L dimensions are reference dimensions after tightening with screws.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat