1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shut-off Valve, Ball Valve 10 Series, Different Diameter Union Elbow (Part Number)

Shut-off Valve, Ball Valve 10 Series, Different Diameter Union Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 394.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valve Mini (10) series, Unequal Dia. Union BVLG.
- Material-Body: resin PBT (Polybutylene terephthalate).
- Metal Section: Brass with electroless nickel plating.
- Seal Rubber: NBR (Nitrile Rubber).
- Operation temperature range: 0 to 60℃ (no freezing)
- Applicable Tube O.D. (D1): 4 and 6 mm
- Number of ports: 2
- Applicable: Air and Water.
- Ball Valve turns on and off-air pressure to pneumatic devices.
- The flow rate can be adjusted roughly by setting the angle of the lever.

Part Number
BVLG4-6
BVLG6-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Connection tube diameter 2

฿ 394.24

MANUAL 1 Piece(s) 8 Day(s) φ4φ6

฿ 394.24

MANUAL 1 Piece(s) 8 Day(s) φ6φ4

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Effective Sectional Area(mm2) 4
Effective Sectional Area【classification】(mm2) 5 or Less Operation Status Retention Holding