1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mechanical Switching Valve, Micro Switch Type Pin Type (Central Exhaust)

Mechanical Switching Valve, Micro Switch Type Pin Type (Central Exhaust)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 656.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Push-type pneumatic press-fit on/off valve.
· Spool valve mechanism ensures ease of operation not affected by pressure.
· Features 3-way valve with exhaust function and 2-way valve without exhaust function.
· The panel-mounted type with fitting part rotation enables the direction of tube connection to be set freely.

Part Number
MVM43-JSALE
MVM43A-J
MVM63A-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Switching Positions Connecting Tube Diameter Effective Sectional Area
(mm2)

฿ 656.20

฿ 341.88

MANUAL 1 Piece(s) Same day Normally Closeφ43

฿ 656.20

MANUAL 1 Piece(s) 8 Day(s) Normally Openφ43

฿ 656.80

MANUAL 1 Piece(s) 10 Day(s) Normally Openφ67

Loading...

  1. 1

Basic Information

Shape Micro Switch Type Number of Ports 3-Port Operation Method Plunger
Pipe Port Type One-Touch Couplings Mounting Method Side surface Operation Status Retention 2-position spring return
Plunger Type Pin Type Exhaust Method Common Exhaust