1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Control equipment TAC2 air valve pin lever type

Control equipment TAC2 air valve pin lever type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,603.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact device for total pneumatic control, offers simple operation of the small air cylinders and easy configuration of simple pneumatic control circuits. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Similar to 31P type, this type can be used in various ways depending on the piping method.

 
Part Number
31V
41V
41V-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Number of Ports Number of Positions and Valve Function Specification Options

฿ 1,603.33

SPECIAL TYPE VALVE 1 Piece(s) 8 Day(s) Block vertical-type3-PortCommon to 2-position Normally Closed, OpenNo

฿ 2,908.80

SPECIAL TYPE VALVE 1 Piece(s) Same day Pin Shape5-Port2-position exhaustNo

฿ 3,316.42

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) Pin Shape5-Port2-position exhaustFlow Rate Controller Built-in

Loading...

  1. 1

Basic Information

Switching Operation Pin Lever Pipe Port Type Rc(R) Plumbing Thread Nominal 1/8
Plumbing Type and Direction Direct bottom Effective Sectional Area(mm2) 5.5 Holding Mechanism With Holding Mechanism
Exhaust Method Independent Exhaust Color of the operation part Silver Options of Holding Mechanism No