1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Four-Port Valve, Manual Switching Valve, HMV

Four-Port Valve, Manual Switching Valve, HMV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,089.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HMV series manual switching valve is a 4-port valve with a sliding valve method for the main valve. Suitable for operating cylinders from ø20 to ø160.
[Features]
· Easy operation with low sliding friction.
· Miniature type (Rc1/4).

Part Number
HMVC2-8-4H
HMVC2-8-4V
HMVO2-8-4H
HMVO2-8-4V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Switching Positions Plumbing Type and Direction

฿ 2,089.55

MANUALSWITCHINGVALVE 1 Piece(s) Same day 3 Position Closed CenterDirect side

฿ 2,288.55

TOTAL AIR SYSTEMS 1 Piece(s) 20 Day(s) 3 Position Closed CenterDirect bottom

฿ 2,089.55

MANUAL SWITCHING VALVE 1 Piece(s) 11 Day(s) 3 Position Exhaust CenterDirect side

฿ 2,288.55

TOTAL AIR SYSTEMS 1 Piece(s) 20 Day(s) 3 Position Exhaust CenterDirect bottom

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4-Port Switching Operation Manual Lever
Pipe Port Type Rc Plumbing Thread Nominal 1/4 Effective Sectional Area(mm2) 7.5
Operation Status Retention Holding Preventing of Raising Dust No