Insert Ring

Brand :
PISCO
Caution
Product Description
[Features]
· Prevents changes to the dimensions of the tube from the inside.
· Allows even extremely soft tubes to be used for tube fittings.
· *This product must be used when running the water through the tubes connected to quick connect fittings.
[Applications]
Insert Ring Specifications

Insert Ring appearance

Insert Ring examples of use
Compatible Sizes - Millimeter Size
| Symbol | 0425 | 0640 | 0860 | 1065 | 1075 | 1080 | |
|---|---|---|---|---|---|---|---|
| Outer Diameter (mm) | φ4 | φ6 | φ8 | φ10 | |||
| Internal Diameter (mm) | φ2.5 | φ4 | φ6 | φ6.5 | φ7.5 | φ8 | |
| Symbol | 1280 | 1290 | 1613 | ||||
| Outer Diameter (mm) | φ12 | φ16 | |||||
| Internal Diameter (mm) | φ8 | φ9 | φ13 | ||||
- *See the manufacturer's catalog for a list of applicable tube sizes.