1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Single-Axis Dovetail Goniometer Stage (B54) (Part Number)

SUR PRECISE POSITIONING STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 13,316.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The dovetail-type feed mechanism for the moving guide is a cost-effective goniometer stage with a worm gear.
[Features]· A large number of variations
Ideal size can be selected according to the load.
(25 × 25 mm, 30 × 30 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 80 × 80 mm)
A vernier scale (minimum reading: 01.°) is attached to the side, and the clamp position can be selected from L/R according to the installation location.
[Applications]
· Can be used for wide applications like research and development, jigs, manufacturing equipment, equipment integration, etc.

Part Number
B54-60U2N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Reversed

฿ 20,364.59

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 3 Day(s) 1041~6041~6050.1~10030.1~35±20 or MoreBrassBlack Oxide Coating20.1~25606058.83525±25Standard

Loading...

  1. 1

Basic Information

Feeding Method Worm Gear Travel Guide Dovetail Slide Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Number of Goniometer Axes 1-Axis

Please check the type/dimensions/specifications of the part B54-60U2N in the Single-Axis Dovetail Goniometer Stage (B54) series.

Products with similar specification

Part Number
B54-25UNR
B54-30L
B54-30LR
B54-60U2NR
B54-60UN
B54-60UNR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Reversed

฿ 14,947.73

1 Piece(s) Available 6 Day(s) 10~25~255~3015.1~20±10 to 20BrassBlack Oxide Coating1~15252519.62015±15Right and Left

฿ 14,608.91

1 Piece(s) Available 3 Day(s) 1026~4026~405~3040.1~50~ ±10BrassBlack Oxide Coating1~1530309.84413±10Standard

฿ 14,608.91

1 Piece(s) Available 6 Day(s) 1026~4026~405~3040.1~50~ ±10BrassBlack Oxide Coating1~1530309.84413±10Right and Left

฿ 20,364.59

1 Piece(s) Available 3 Day(s) 1041~6041~6050.1~10030.1~35±20 or MoreBrassBlack Oxide Coating20.1~25606058.83525±25Right and Left

฿ 20,836.33

1 Piece(s) Available 3 Day(s) 1041~6041~6050.1~10050.1~60±20 or MoreBrassBlack Oxide Coating15.1~20606058.86020±20Standard

฿ 20,836.33

1 Piece(s) Available 7 Day(s) 1041~6041~6050.1~10050.1~60±20 or MoreBrassBlack Oxide Coating15.1~20606058.86020±20Right and Left