(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Simple structure and easy to mount.
· As the product is small and has a relatively large spring constant, it is able to support large loads.
· Can be used not only in the compression and shearing directions, but, also in the tilt direction depending on the mounting method, making it applicable for a broad range of applications.
· As long as there is sufficient quantity, the hardness of the rubber and the quality of the material can be changed.
[Applications]
· Pumps, air blowers, engines, power generators, electric motors, compressors, etc.
Part Number |
---|
KA-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. allowable load (Including max. vertical supports) (N) | Usage Characteristic | Types of connection | Connection screw M | Height H (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Materials of Vibration Proofer | Outer Diameter D1 (φ) | External shape A (mm) | Fitting Material SUS-compatible | Ambient Operating Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82.42 | ANTIVIBRATION RUBBERS | 1 Piece(s) | Same day | 10 | 34 | Standard | Both ends threaded | M4 | 13 | 22 | 45 | Natural Rubber | 10 | - | No | ~50 |
Loading...
Types | Anti-vibration Rubber | Application | Cushion / Vibration Damping Proofing / Vibration Isolation | Types of Anti vibration Rubber | Round shape |
---|---|---|---|---|---|
Color | Black |
Please check the type/dimensions/specifications of the part KA-10 in the Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) series.
Part Number |
---|
KA-100 |
KA-100-70H |
KA-12 |
KA-12(45) |
KA-120 |
KA-12CR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. allowable load (Including max. vertical supports) (N) | Usage Characteristic | Types of connection | Connection screw M | Height H (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Materials of Vibration Proofer | Outer Diameter D1 (φ) | External shape A (mm) | Fitting Material SUS-compatible | Ambient Operating Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,483.33 | 1 Piece(s) | 5 Day(s) | 10 | 6200 | Standard | Both ends threaded | M16 | 50 | 1610 | 62 | Natural Rubber | 100 | - | No | ~50 | ||
฿ 1,974.17 | 1 Piece(s) | 5 Day(s) | 10 | 3580 | Standard | Both ends threaded | M16 | 70 | 750 | 62 | Natural Rubber | 100 | - | No | ~50 | ||
฿ 74.75 | 1 Piece(s) | Same day | 10 | 78 | Standard | Both ends threaded | M5 | 16 | 41 | 60 | Natural Rubber | 12 | - | No | ~50 | ||
฿ 160.00 | 1 Piece(s) | 5 Day(s) | 10 | 47 | Standard | Both ends threaded | M5 | 16 | 25 | 45 | Natural Rubber | 12 | - | No | ~50 | ||
฿ 2,240.58 | 1 Piece(s) | 5 Day(s) | 10 | 7700 | Standard | Both ends threaded | M16 | 60 | 2160 | 60 | Natural Rubber | 120 | - | No | ~50 | ||
฿ 74.75 | 1 Piece(s) | 5 Day(s) | 10 | 78 | Oil Resistance / Ozone Resistance / Standard / Weather Resistance | Both ends threaded | M5 | 16 | 41 | 60 | Chloroprene | 12 | - | No | ~70 |
How can we improve?
How can we improve?