1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

FW Series [Double Direction] (FW-1616M-S)

SOFT ABSORBERS(FW)

FW Series [Double Direction] (FW-1616M-S)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is a shock absorber with a structure in which piston rods are arranged at both ends of the cylinder that can be mounted on the reciprocating movable part.
[Features]
· This damper features piston rods on both sides and is resistant against shocks from either side. It is not resistant against shocks from both sides at a time.
· By installing it on the slider part such as a rodless cylinder, shock absorbers on both left and right ends are unnecessary.
· Ideal for saving space.
· It is expected that the maintenance cycle will be extended, damage to the equipment will be reduced, and noise will be reduced in the factory.
[Applications]
· Ideal for shock absorption during transportation and assembly of semiconductors, electronic devices, liquid crystals, steel, automobiles, etc.

Part Number
FW-1616M-S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

฿ 3,917.80

฿ 2,509.35

SOFT ABSORBERS(FW) 1 Piece(s) Same day 1016M161613.713430264617.616235No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Multi-orifice
Operating Environment Standard Body Material Steel Maximum Collision Velocity(m/s) 2
Minimum Collision Velocity(m/s) 0.3 Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment Degree(deg) 2.5
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FW-1616M-S in the FW Series [Double Direction] series.

Products with similar specification

Part Number
FW-2025M-C
FW-2025M-S
FW-2530M-C
FW-2530M-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

฿ 4,437.33

1 Piece(s) Same day 1020M202039.220487490024.520343Available

฿ 4,335.82

1 Piece(s) 22 Day(s) 1020M202039.217087490024.520343No

฿ 6,246.96

1 Piece(s) 11 Day(s) 1025M252562.7241140637029.425490Available

฿ 5,752.81

1 Piece(s) 11 Day(s) 1025M252562.7205140637029.425490No