(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a fixed shock absorber.
[Features]
· Our standard large fixed dampers These dampers are available in wide range of shock absorbing properties and from to small thread outer diameter M4.
· The main body can be used as a stopper. (Excluding FK-3625AH and FK-3625AM)
· It is expected that the maintenance cycle will be extended, damage to the equipment will be reduced, and noise in the factory will be reduced.
· It is also possible to use two or more in parallel.
[Applications]
· Ideal for shock absorption during transportation and assembly of semiconductors, electronic devices, liquid crystals, steel, automobiles, etc.
· Can also be used as a measure against overrun of automatic machines.
Part Number |
---|
FK-2725H-S |
FK-2725L-C |
FK-2725L-S |
FK-2725M-C |
FK-2725M-S |
FK-3035H-C |
FK-3035H-S |
FK-3035L-S |
FK-3035M-C |
FK-3035M-S |
FK-3625AL-C |
FK-3625AM-C |
FK-3650L-C |
FK-3650M-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,103.92 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 25 | M27 | 27 | 79 | 3 | 117.5 | 47 | 6370 | 27.3 | 60 | 27 | 539 | No | ||
฿ 3,352.62 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 25 | M27 | 27 | 79 | 1 | 137.5 | 420 | 6370 | 27.3 | 60 | 27 | 539 | Available | ||
฿ 3,103.92 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 25 | M27 | 27 | 79 | 1 | 117.5 | 420 | 6370 | 27.3 | 60 | 27 | 539 | No | ||
฿ 3,352.62 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 25 | M27 | 27 | 79 | 2 | 137.5 | 105 | 6370 | 27.3 | 60 | 27 | 539 | Available | ||
฿ 3,103.92 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 25 | M27 | 27 | 79 | 2 | 117.5 | 105 | 6370 | 27.3 | 60 | 27 | 539 | No | ||
฿ 5,212.60 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 35 | M30 | 30 | 196 | 3 | 190 | 173 | 14700 | 47.1 | 30 | 30 | 1176 | Available | ||
฿ 4,841.56 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 35 | M30 | 30 | 196 | 3 | 171.5 | 173 | 14700 | 47.1 | 30 | 30 | 1176 | No | ||
฿ 4,841.56 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 35 | M30 | 30 | 196 | 1 | 171.5 | 1560 | 14700 | 47.1 | 30 | 30 | 1176 | No | ||
฿ 5,212.60 | SOFT ABSORBERS(FK) | 1 Piece(s) | 13 Day(s) | 10 | 35 | M30 | 30 | 196 | 2 | 190 | 390 | 14700 | 47.1 | 30 | 30 | 1176 | Available | ||
฿ 4,841.56 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 35 | M30 | 30 | 196 | 2 | 171.5 | 390 | 14700 | 47.1 | 30 | 30 | 1176 | No | ||
฿ 4,520.89 | SOFT ABSORBERS(FK) | 1 Piece(s) | 27 Day(s) | 10 | 25 | M36 | 36 | 150 | 1 | 150 | 2000 | 25000 | 100 | 30 | 36 | 1500 | Available | ||
฿ 4,520.89 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 25 | M36 | 36 | 200 | 2 | 150 | 800 | 25000 | 100 | 30 | 36 | 1500 | Available | ||
฿ 5,942.87 | SOFT ABSORBERS(FK) | 1 Piece(s) | 20 Day(s) | 10 | 50 | M36 | 36 | 392 | 1 | 238 | 3137 | 21110 | 68.6 | 30 | 36 | 2352 | Available | ||
฿ 5,531.34 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 50 | M36 | 36 | 392 | 2 | 218.5 | 784 | 21110 | 68.6 | 30 | 36 | 2352 | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Steel | Minimum Collision Velocity(m/s) | 0.3 |
Allowable Angular Misalignment Degree(deg) | 2.5 | Operating Temperature Range(°C) | -5::70 |
How can we improve?
How can we improve?