(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a fixed shock absorber.
[Features]
· Our standard medium size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes from small thread outer diameter M4 to large M36.
· The main body can be used as a stopper.
· When using many under the same conditions, adjustment is not required, so convenience such as installation time reduction can be achieved.
· It is expected that the maintenance cycle will be extended due to the vibrations that occur during high-speed operation.
· Reduces damage to equipment and reduces noise in the factory.
· Surface treatment: Electroless nickel plating.
· It is also possible to use two or more in parallel.
[Applications]
· Ideal for absorbing shocks in the transportation and assembly of precision equipment, automobile parts processing, electronic equipment, etc.
Part Number |
---|
FK-2016H-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Allowable Angular Misalignment Degree (deg) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,046.50 | SOFT ABSORBERS(FK) | 1 Piece(s) | 8 Day(s) | 10 | 16 | M20 | 20 | 29.4 | 3 | 110 | 25 | 3528 | 18.1 | 60 | 20 | ±2.5 | 343 | Available |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Steel | Minimum Collision Velocity(m/s) | 0.3 |
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part FK-2016H-C in the FK Series Medium Size series.
Part Number |
---|
FK-2016H-S |
FK-2016L-C |
FK-2016L-S |
FK-2016M-S |
FK-2022H-R |
FK-2022H-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Allowable Angular Misalignment Degree (deg) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,149.71 | 1 Piece(s) | 3 Day(s) | 10 | 16 | M20 | 20 | 29.4 | 3 | 93 | 25 | 3528 | 18.1 | 60 | 20 | ±2.5 | 343 | No | ||
฿ 2,317.60 | 1 Piece(s) | 3 Day(s) | 10 | 16 | M20 | 20 | 29.4 | 1 | 110 | 230 | 3528 | 18.1 | 60 | 20 | ±2.5 | 343 | Available | ||
฿ 2,128.53 | 1 Piece(s) | 8 Day(s) | 10 | 16 | M20 | 20 | 29.4 | 1 | 93 | 230 | 3528 | 18.1 | 60 | 20 | ±2.5 | 343 | No | ||
฿ 2,197.38 | 1 Piece(s) | 8 Day(s) | 10 | 16 | M20 | 20 | 29.4 | 2 | 93 | 60 | 3528 | 18.1 | 60 | 20 | ±2.5 | 343 | No | ||
฿ 2,856.09 | 1 Piece(s) | Same day | 10 | 22 | M20 | 20 | 44.1 | 3 | 126.5 | 15 | 3920 | 39.2 | 60 | 20 | ±2.5 | 392 | Available | ||
฿ 2,819.78 | 1 Piece(s) | 3 Day(s) | 10 | 22 | M20 | 20 | 44.1 | 3 | 112 | 15 | 3920 | 39.2 | 60 | 20 | ±2.5 | 392 | No |
How can we improve?
How can we improve?