1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

FA-4225B/FA-4250B/FA-4275B Series (FA-4225B3-C)

SOFT ABSORBERS(FA)

FA-4225B/FA-4250B/FA-4275B Series (FA-4225B3-C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Adjustable shock absorber.
[Features]
· Our standard characteristic adjustable dampers, with an abundance of sizes from compact M8 to large M42 outer screw diameters and variable shock absorbing properties.
· There are three strokes of 25, 50, and 75 mm, which can be selected according to the absorption capacity and characteristics.
· Optional parts such as eccentric angle adapter are also available.
· It is expected that the maintenance cycle will be extended, the damage to the equipment will be reduced, and the noise in the factory will be reduced.
[Applications]
· Ideal for absorbing shock during transportation and assembly of liquid crystal, steel, automobiles, etc.
· Can also be used as a measure against automatic machine overrun.

Part Number
FA-4225B3-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Operating Cycle
(cycle/min)
Maximum absorbed amount of energy per minute
(J/min)

฿ 8,011.89

SOFT ABSORBERS(FA) 1 Piece(s) 20 Day(s) 10252601443400201858

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type External Thread Diameter M42
Nominal Mounting Screw [M] 42 Orifice Structure Multi-orifice Operating Environment Standard
Body Material Steel Maximum Collision Velocity(m/s) 3 Minimum Collision Velocity(m/s) 0.3
Max. Drag Value(N) 31590 Piston Rod Return Force (N)(N) 120 O.D.(Ø) 42
Allowable Angular Misalignment Degree(deg) 2.5 Operating Temperature Range(°C) -5::70 Cap Available

Please check the type/dimensions/specifications of the part FA-4225B3-C in the FA-4225B/FA-4250B/FA-4275B Series series.

Products with similar specification

Part Number
FA-4275B3-C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke
(mm)
Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Operating Cycle
(cycle/min)
Maximum absorbed amount of energy per minute
(J/min)

฿ 8,685.56

1 Piece(s) 47 Day(s) 1075780246970063345