(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Soft absorber FA-3625A/FA-3650A series
[Features]
· The design is such that the adjustment memory is made finer and the characteristics change linearly.
· Part of the manufacturer's standard special adjustment type dampers with selection of various sizes from M8 to M42, and shock-absorbing characteristics.
· 25 mm stroke is newly set for M36 series.
· Reduces damage to equipment and reduces noise in the factory.
[Applications]
· Ideal for absorbing shock during transportation and assembly of semiconductors, electronic devices, liquid crystals, steel, automobiles, etc.
· Can also be used as a measure against automatic machine overrun.
Part Number |
---|
FA-3625A1-C |
FA-3625A3-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Maximum Equivalent Mass (kgf) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,853.48 | SOFT ABSORBERS(FA) | 1 Piece(s) | 8 Day(s) | 10 | 1 | 0.3 | 2000 | ||
฿ 4,853.48 | SOFT ABSORBERS(FA) | 1 Piece(s) | Same day | 10 | 3 | 0.7 | 700 |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke(mm) | 25 |
---|---|---|---|---|---|
External Thread Diameter | M36 | Nominal Mounting Screw [M] | 36 | Max. Absorbed Energy(J) | 200 |
Orifice Structure | Multi-orifice | Operating Environment | Standard | Body Material | Steel |
Full Length(mm) | 150 | Max. Drag Value(N) | 25000 | Piston Rod Return Force (N)(N) | 100 |
Max. Operating Cycle(cycle/min) | 30 | O.D.(Ø) | 36 | Allowable Angular Misalignment Degree(deg) | 2.5 |
Maximum absorbed amount of energy per minute(J/min) | 1500 | Operating Temperature Range(°C) | -5::70 | Cap | Available |
How can we improve?
How can we improve?