(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An adjustable shock absorber with the same shape, which has been commercialized with 3 different characteristics and has been optimized.
[Features]
· Our standard characteristic adjustable dampers, with an abundance of sizes from compact M8 to large M42 outer screw diameters and variable shock absorbing properties.
· The FWM-2540LBD series is a two-stage motion type that allows the first half to be soft and the second half to be adjusted for hard parts.
· It is expected that the maintenance cycle will be extended, the damage to the equipment will be reduced, and the noise in the factory will be reduced.
[Applications]
· Ideal for shock absorption when driven by an air cylinder.
· Ideal for shock absorption during transportation and assembly of precision equipment, automobile parts processing, various automatic machines, etc.
Part Number |
---|
FA-2540LB-C |
FA-2540LD-C |
FWM-2540LBD-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Maximum Equivalent Mass (kgf) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,221.17 | SOFT ABSORBERS(FA) | 1 Piece(s) | 3 Day(s) | 10 | Single Orifice | 1 | 0.3 | 500 | ||
฿ 4,087.22 | SOFT ABSORBERS(FA) | 1 Piece(s) | 3 Day(s) | 10 | Multi-orifice | 3 | 0.7 | 200 | ||
฿ 4,087.22 | SOFT ABSORBERS(FWM) | 1 Piece(s) | 3 Day(s) | 10 | Irregular multi orifice | 2 | 0.3 | 350 |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke(mm) | 40 |
---|---|---|---|---|---|
External Thread Diameter | M25 | Nominal Mounting Screw [M] | 25 | Max. Absorbed Energy(J) | 63.7 |
Operating Environment | Standard | Body Material | Steel | Full Length(mm) | 200.5 |
Max. Drag Value(N) | 3920 | Piston Rod Return Force (N)(N) | 71.4 | Max. Operating Cycle(cycle/min) | 60 |
O.D.(Ø) | 25 | Allowable Angular Misalignment Degree(deg) | 2.5 | Maximum absorbed amount of energy per minute(J/min) | 637 |
Operating Temperature Range(°C) | -5::70 | Cap | Available |
How can we improve?
How can we improve?