(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An adjustable shock absorber with the same shape, which has been commercialized with 3 different characteristics and has been optimized.
[Features]
· Our standard characteristic adjustable dampers, with an abundance of sizes from compact M8 to large M42 outer screw diameters and variable shock absorbing properties.
· The absorption characteristics are divided into three patterns by the orifice method.
· The FA-2016E2 series is a so-called two-stage motion type that allows the first half to be soft and the second half to be adjusted hard.
· Reduces damage to equipment and reduces noise in the factory.
[Applications]
· Ideal for shock absorption when driven by an air cylinder.
· Ideal for absorbing shocks during the transportation and assembly of precision equipment, automobile parts processing, electronic equipment, etc.
Part Number |
---|
FA-2016E1-C |
FA-2016E1-S |
FA-2016E2-S |
FA-2016E3-C |
FA-2016E3-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,760.09 | SOFT ABSORBERS(FA) | 1 Piece(s) | 3 Day(s) | 10 | Single Orifice | 1 | 0.3 | 127 | 300 | Available | ||
฿ 2,505.27 | SOFT ABSORBERS(FA) | 1 Piece(s) | 3 Day(s) | 10 | Single Orifice | 1 | 0.3 | 110 | 300 | No | ||
฿ 2,505.27 | SOFT ABSORBERS(FA) | 1 Piece(s) | 8 Day(s) | 10 | Multi-orifice | 2 | 0.3 | 110 | 200 | No | ||
฿ 2,750.56 | SOFT ABSORBERS(FA) | 1 Piece(s) | 8 Day(s) | 10 | Multi-orifice | 3 | 0.7 | 127 | 120 | Available | ||
฿ 2,505.27 | SOFT ABSORBERS(FA) | 1 Piece(s) | 22 Day(s) | 10 | Multi-orifice | 3 | 0.7 | 110 | 120 | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke(mm) | 16 |
---|---|---|---|---|---|
External Thread Diameter | M20 | Nominal Mounting Screw [M] | 20 | Max. Absorbed Energy(J) | 35 |
Operating Environment | Standard | Body Material | Steel | Max. Drag Value(N) | 6370 |
Piston Rod Return Force (N)(N) | 18.1 | Max. Operating Cycle(cycle/min) | 60 | O.D.(Ø) | 20 |
Allowable Angular Misalignment Degree(deg) | 2.5 | Maximum absorbed amount of energy per minute(J/min) | 343 | Operating Temperature Range(°C) | -5::70 |
How can we improve?
How can we improve?