(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Our standard characteristic adjustable dampers, with an abundance of sizes from compact M8 to large M42 outer screw diameters and variable shock absorbing properties.
· It is expected that the maintenance cycle will be extended, damage to the equipment will be reduced, and noise in the factory will be reduced.
[Applications]
· Ideal for absorbing shocks in the transportation and assembly of precision equipment, automobile parts processing, various automatic machines, etc.
Part Number |
---|
FA-2725FA-C |
FA-2725FA-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Full Length (mm) | Cap |
---|---|---|---|---|---|---|---|---|
฿ 5,018.63 | SOFT ABSORBERS(FA) | 1 Piece(s) | 8 Day(s) | 10 | 156 | Available | ||
฿ 4,697.38 | SOFT ABSORBERS(FA) | 1 Piece(s) | 8 Day(s) | 10 | 136 | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke(mm) | 25 |
---|---|---|---|---|---|
External Thread Diameter | M27 | Nominal Mounting Screw [M] | 27 | Max. Absorbed Energy(J) | 79.3 |
Orifice Structure | Multi-orifice | Operating Environment | Standard | Body Material | Steel |
Maximum Collision Velocity(m/s) | 3 | Minimum Collision Velocity(m/s) | 0.15 | Maximum Equivalent Mass(kgf) | 500 |
Max. Drag Value(N) | 11760 | Piston Rod Return Force (N)(N) | 44.2 | O.D.(Ø) | 27 |
Allowable Angular Misalignment Degree(deg) | 2.5 | Maximum absorbed amount of energy per minute(J/min) | 539 | Operating Temperature Range(°C) | -5::70 |
How can we improve?
How can we improve?