(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An inexpensive shock absorber whose main body contains a large amount of resin.
[Features]
· Extremely effective for light load collisions.
· Although this is a fixed type model, you can choose a model with different characteristics to suit the usage conditions.
· Available at low cost due to its simple structure that uses a bellow flam seal.
· Thanks to its domestic production, the delivery time is short.
· This long-selling model that has a proven track record and ability can be used safely in Japan and overseas.
[Applications]
· Reduces the unpleasant collision noise of various light-weight transport machines, automatic machines, and consumer equipment.
Part Number |
---|
FA-1212C1-C |
FA-1212C2-C |
FA-1212C3-C |
FA-1212C4-C |
FA-1212C5-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Max. Operating Cycle (cycle/min) | Maximum absorbed amount of energy per minute (J/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 387.75 ฿ 232.77 | SOFT ABSORBERS(FA) | 1 Piece(s) | Same day | 10 | 0.29 | 1 | 1.5 | 245 | 45 | 14.7 | ||
฿ 323.62 | SOFT ABSORBERS(FA) | 1 Piece(s) | 3 Day(s) | 10 | 0.49 | 1 | 3 | 294 | 45 | 14.7 | ||
฿ 323.62 | SOFT ABSORBERS(FA) | 1 Piece(s) | 3 Day(s) | 10 | 1 | 1 | 5 | 294 | 5 | 5.0 | ||
฿ 323.62 | SOFT ABSORBERS(FA) | 1 Piece(s) | 3 Day(s) | 10 | 1 | 0.7 | 7.5 | 294 | 5 | 5.0 | ||
฿ 314.09 | SOFT ABSORBERS(FA) | 1 Piece(s) | 13 Day(s) | 10 | 1 | 0.5 | 10 | 294 | 5 | 5.0 |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Stroke(mm) | 12 |
---|---|---|---|---|---|
External Thread Diameter | M12 | Nominal Mounting Screw [M] | 12 | Orifice Structure | Dash pot type |
Operating Environment | Standard | Body Material | Resin | Minimum Collision Velocity(m/s) | 0.1 |
Full Length(mm) | 70 | Piston Rod Return Force (N)(N) | 2.45 | O.D.(Ø) | 16 |
Allowable Angular Misalignment Degree(deg) | ±2.5 | Operating Temperature Range(°C) | -10::50 | Cap | Available |
How can we improve?
How can we improve?