(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An adjustable type shock absorber manufactured in Japan, ensuring a high product quality, low-price and short delivery time.
[Features]
Commercialized 3 variations of characteristics with the same shape and realized more optimization.
· An adjustable type that provides excellent absorption properties, even if the variable range is large and there is a slight change in the operating conditions.
· Absorption properties can be changed and can be selected according to the collision speed (low, medium, high).
· The FWM series is a 2-stage motion type in which it is softened in the first half and hardened during the second half, and the hard part in the second half can be adjusted.
[Applications]
· For absorbing shock during transport and assembly of light load precision equipment, automotive electrical parts, electronic sub-unit equipment and the like.
· Prolongs maintenance cycles due to vibrations generated during high-speed operation, reduces equipment damages and reduces noise in factories, etc.
Part Number |
---|
FA-1008VB-C |
FA-1008VB-S |
FA-1008VD-C |
FA-1008VD-S |
FWM-1008VBD-C |
FWM-1008VBD-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Absorbed Energy (J) | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,405.82 | SOFT ABSORBERS(FA) | 1 Piece(s) | Same day | 10 | 1.47 | Single Orifice | 1 | 0.3 | 65.2 | 10 | Available | ||
฿ 2,250.00 | SOFT ABSORBERS(FA) | 1 Piece(s) | Same day | 10 | 1.47 | Single Orifice | 1 | 0.3 | 58.9 | 10 | No | ||
฿ 1,466.93 | SOFT ABSORBERS(FA) | 1 Piece(s) | Same day | 10 | 1.76 | Multi-orifice | 3 | 0.7 | 65.2 | 2.5 | Available | ||
฿ 1,394.54 | SOFT ABSORBERS(FA) | 1 Piece(s) | Same day | 10 | 1.76 | Multi-orifice | 3 | 0.7 | 58.9 | 2.5 | No | ||
฿ 1,354.00 | SOFT ABSORBERS(FWM) | 1 Piece(s) | Same day | 10 | 1.76 | Irregular multi orifice | 2 | 0.3 | 65.2 | 10 | Available | ||
฿ 1,301.21 | SOFT ABSORBERS(FWM) | 1 Piece(s) | Same day | 10 | 1.76 | Irregular multi orifice | 2 | 0.3 | 58.9 | 10 | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke(mm) | 8 |
---|---|---|---|---|---|
External Thread Diameter | M10 | Nominal Mounting Screw [M] | 10 | Operating Environment | Standard |
Body Material | Steel | Max. Drag Value(N) | 637 | Piston Rod Return Force (N)(N) | 5.88 |
Max. Operating Cycle(cycle/min) | 60 | O.D.(Ø) | 10 | Allowable Angular Misalignment Degree(deg) | ±2.5 |
Maximum absorbed amount of energy per minute(J/min) | 58.8 | Operating Temperature Range(°C) | -5::70 |
How can we improve?
How can we improve?