(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Abundant lineup of variations in KANA standard sprocket count, number of teeth, and shape. Shaft bore processing is required for use because it is a shaft bore unprocessed product.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Maximum Shaft Hole Dia. (mm) | Minimum Shaft Bore Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 93.41 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 10 | 6 | 8.5 | 7 | ||
฿ 112.69 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 11 | 7 | 8.5 | 8 | ||
฿ 115.11 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 12 | 7 | 9.5 | 8 | ||
฿ 123.57 | SPROCKET(K25B) | 1 Piece(s) | 7 Day(s) | 13 | 7 | 10 | 8 | ||
฿ 138.75 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 14 | 7 | 10 | 8 | ||
฿ 128.24 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 15 | 7 | 10 | 8 | ||
฿ 132.45 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 16 | 9 | 12 | 10 | ||
฿ 135.54 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 17 | 9 | 12 | 10 | ||
฿ 131.43 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 18 | 9 | 12 | 10 | ||
฿ 137.77 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 19 | 9 | 16 | 10 | ||
฿ 163.37 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 20 | 9 | 16 | 10 | ||
฿ 164.92 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 21 | 9 | 16 | 10 | ||
฿ 158.89 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 22 | 9 | 16 | 10 | ||
฿ 166.86 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 23 | 9 | 16 | 10 | ||
฿ 179.85 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 24 | 9 | 16 | 10 | ||
฿ 180.33 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 25 | 9 | 20 | 10 | ||
฿ 194.49 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 26 | 9 | 20 | 10 | ||
฿ 194.22 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 27 | 9 | 20 | 10 | ||
฿ 194.22 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 28 | 9 | 20 | 10 | ||
฿ 311.88 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 29 | 9 | 20 | 10 | ||
฿ 225.47 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 30 | 9 | 20 | 10 | ||
฿ 284.82 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 31 | 10 | 22 | 11 | ||
฿ 266.02 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 32 | 10 | 22 | 11 | ||
฿ 370.42 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 33 | 10 | 22 | 11 | ||
฿ 268.83 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 34 | 10 | 22 | 11 | ||
฿ 285.11 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 35 | 10 | 22 | 11 | ||
฿ 288.65 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 36 | 10 | 22 | 11 | ||
฿ 405.98 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 37 | 10 | 22 | 11 | ||
฿ 350.35 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 38 | 10 | 22 | 11 | ||
฿ 380.19 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 39 | 10 | 22 | 11 | ||
฿ 307.10 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 40 | 10 | 22 | 11 | ||
฿ 654.61 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 41 | 11 | 30 | 12 | ||
฿ 398.90 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 42 | 11 | 30 | 12 | ||
฿ 678.73 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 43 | 11 | 30 | 12 | ||
฿ 619.12 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 44 | 11 | 30 | 12 | ||
฿ 567.73 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 45 | 11 | 30 | 12 | ||
฿ 523.64 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 48 | 11 | 30 | 12 | ||
฿ 691.43 | SPROCKET(K25B) | 1 Piece(s) | 8 Day(s) | 54 | 11 | 30 | 12 | ||
฿ 708.21 | SPROCKET(K25B) | 1 Piece(s) | 5 Day(s) | 60 | 11 | 30 | 12 | ||
฿ 803.81 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 65 | 12 | 30 | 13 | ||
฿ 1,139.87 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 70 | 12 | 30 | 13 | ||
฿ 1,309.67 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 75 | 12 | 30 | 13 | ||
฿ 1,911.75 | SPROCKET(K25B) | 1 Piece(s) | 10 Day(s) | 80 | 12 | 30 | 13 |
Loading...
Sprocket Shape | Shape B | Chain No. | 25 | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | Standard | Type | Pilot Holes Types |
Shaft Type | Standard Pilot Holes | Surface Treatment | No |
How can we improve?
How can we improve?