(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide variety of models available from M8 to M30, with NPN and PNP output, respectively.
[Features]
· Compact size and space-saving.
· The indicator light can also be checked from the back.
· Has high sealing properties.
· Has ample variations.
· Full circuit protection (surge absorption, load short circuit, reverse connection).
Part Number |
---|
FL7M-2E6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Sensor Case Material | Detection Head Size, Dimension M | Detection Head Size, Dimension L2 (Range) (mm) | Detection Head Size, Dimension L2 (mm) | Output Mode | Connection Method | Code Specifications | Code Length (m) | Long trunk | Connector pin assignment (+, -) (m) | Output | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,021.50 | PROXIMITY SENSORS | 1 Piece(s) | 25 Day(s) | - | ~2 | Brass (Nickel Plating) | M12 | 30.1~40 | 38 | Normally closed (NC) | Pre-wired type | Vinyl (PVC) insulating code (oil-resistant type 0.3 mm2, 60/φ0.08, 3-core), φ4 | 2 | - | - | PNP | 2 |
Loading...
Sensor Shape | Cylinder type (thread) | Detection Object | Magnetic Metal / Non-magnetic Metal | Operating Environment | Standard / Space Saving / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shield | Shield | Detection Type | Front Surface Detection | Sensor Detection Surface Material | PBT Resin |
Amplifier | Built-in Type | Acquired Standards | CE | Protection Structure (DIN40050-9) | IP67G |
Power supply and output specifications | Direct Current 3-Wire Type Polarity | Connector Specifications | - | Presence or absence of rotation stopping boss | - |
Type | - |
Please check the type/dimensions/specifications of the part FL7M-2E6 in the Cylinder Type Proximity Sensor Direct Current 3-Wire Type series.
Part Number |
---|
FL7M-10E6 |
FL7M-1P5A6 |
FL7M-1P5A6-CN03 |
FL7M-2E6-L5 |
FL7M-2E6G |
FL7M-2E6G-L5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Sensor Case Material | Detection Head Size, Dimension M | Detection Head Size, Dimension L2 (Range) (mm) | Detection Head Size, Dimension L2 (mm) | Output Mode | Connection Method | Code Specifications | Code Length (m) | Long trunk | Connector pin assignment (+, -) (m) | Output | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,028.60 | 1 Piece(s) | 25 Day(s) | - | ~10 | Brass (Nickel Plating) | M30 | 40.1~50 | 48 | Normally closed (NC) | Pre-wired type | Vinyl (PVC) insulating cord (oil-resistant type 0.5 mm2, 45/φ0.12, 3-core), φ6 | 2 | - | - | PNP | 10 | ||
฿ 3,028.57 | 1 Piece(s) | 25 Day(s) | - | ~2 | [Stainless Steel] Stainless Steel | M8 | 20.1~30 | 30 | Normally open (NO) | Pre-wired type | Vinyl (PVC) insulating code (oil-resistant type 0.3 mm2, 60/φ0.08, 3-core), φ4 | 2 | - | - | NPN | 1.5 | ||
฿ 4,035.71 | 1 Piece(s) | 25 Day(s) | - | ~2 | [Stainless Steel] Stainless Steel | M8 | 20.1~30 | 30 | Normally open (NO) | Pre-wired connector type | Vinyl (PVC) insulating code (oil-resistant type 0.3 mm2, 60/φ0.08, 3-core), φ4 | 0.3 | - | - | NPN | 1.5 | ||
฿ 2,185.80 | 1 Piece(s) | 25 Day(s) | - | ~2 | Brass (Nickel Plating) | M12 | 30.1~40 | 38 | Normally closed (NC) | Pre-wired type | Vinyl (PVC) insulating code (oil-resistant type 0.3 mm2, 60/φ0.08, 3-core), φ4 | 5 | - | - | PNP | 2 | ||
฿ 2,021.50 | 1 Piece(s) | 25 Day(s) | - | ~2 | Brass (Nickel Plating) | M12 | 50.1~60 | 60 | Normally closed (NC) | Pre-wired type | Vinyl (PVC) insulating code (oil-resistant type 0.3 mm2, 60/φ0.08, 3-core), φ4 | 2 | Long trunk type | - | PNP | 2 | ||
฿ 2,185.80 | 1 Piece(s) | 25 Day(s) | - | ~2 | Brass (Nickel Plating) | M12 | 50.1~60 | 60 | Normally closed (NC) | Pre-wired type | Vinyl (PVC) insulating code (oil-resistant type 0.3 mm2, 60/φ0.08, 3-core), φ4 | 5 | Long trunk type | - | PNP | 2 |
How can we improve?
How can we improve?