(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Press-fit type roller coating and cushioning material with a completely new concept in which 2 layers of soft and hard urethane are overmolded.
[Features]
· Can be easily installed by simply press-fitting in iron core or roller and also exhibits strong grip force.
· Economical because the efforts of baking (lining) of iron core and roller, rewinding by adhesive agent, etc. are saved.
· High abrasion-resistance, oil resistance, water resistance and weather resistance compared to resin or rubber roller.
· Reduces impact, allows quiet rear transfer and prevents noise and damage.
· Rust of the rollers does not adhere to the transporting items resulting in more cleanliness.
[Applications]
· Flat carrier roller, return roller, feed roller, protection of transporting items, preventing surface adhesion of rust and washing-work line.
· Slate manufacturing line, glass sheets, cathode-ray tube manufacturing line, automated warehouse, cardboard box transportation line.
Part Number |
---|
SR-50-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (mm) |
---|---|---|---|---|---|---|---|
฿ 694.38 ฿ 452.11 | SLEEVE ROLL | 1 Piece(s) | Same day | 10 | 36 |
Loading...
Width(mm) | 50 |
---|
Please check the type/dimensions/specifications of the part SR-50-36 in the Sleeve Roll series.
Part Number |
---|
SR-50-41 |
SR-50-47 |
SR-50-55 |
SR-50-58 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. (mm) |
---|---|---|---|---|---|---|
฿ 694.38 | 1 Piece(s) | 3 Day(s) | 10 | 41 | ||
฿ 694.38 | 1 Piece(s) | Same day | 10 | 47 | ||
฿ 796.29 | 1 Piece(s) | Same day | 10 | 55 | ||
฿ 796.29 | 1 Piece(s) | Same day | 10 | 58 |
How can we improve?
How can we improve?