(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin bellows employed in pursuit of flexible and low inertia.
[Features]
· Using resin boots absorbs vibration.
· Compact design with integrated hub and boot, with no backlash.
· Coupling with extremely small shaft reactive force owing to vibration absorption or installation error, suitable for stepping motor, encoder, etc.
Part Number |
---|
CHP-20 3-3 |
CHP-20 5-5 |
CHP-20 6-6 |
CHP-26 6-6 |
CHP-26 8-8 |
CHP-26 10-10 |
CHP-34 8-8 |
CHP-34 10-10 |
CHP-34 12-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 820.28 | MIP BELLOW FLEX COUPLING | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 20 | 28 | 0.05~1.00 | 0.4 | 9000 | 6.30×10-7 | ||
฿ 839.80 | MIP BELLOW FLEX COUPLING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 5 | 20 | 28 | 0.05~1.00 | 0.4 | 9000 | 6.30×10-7 | ||
฿ 706.84 | BELLOW FLEX COUPLING | 1 Piece(s) | Same day | 10 | 6 | 6 | 20 | 28 | 0.05~1.00 | 0.4 | 9000 | 6.30×10-7 | ||
฿ 991.77 | MIP BELLOW FLEX COUPLING | 1 Piece(s) | Same day | 10 | 6 | 6 | 26 | 34 | 0.05~1.00 | 0.7 | 7000 | 2.40×10-6 | ||
฿ 1,020.79 | BELLOW FLEX COUPLING | 1 Piece(s) | Same day | 10 | 8 | 8 | 26 | 34 | 0.05~1.00 | 0.7 | 7000 | 2.40×10-6 | ||
฿ 1,011.01 | MIP BELLOW FLEX COUPLING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 10 | 26 | 34 | 0.05~1.00 | 0.7 | 7000 | 2.40×10-6 | ||
฿ 1,190.53 | MIP BELLOW FLEX COUPLING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 8 | 34 | 40 | 1.01~3.00 | 1.5 | 5500 | 7.90×10-6 | ||
฿ 1,171.01 | MIP BELLOW FLEX COUPLING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 10 | 34 | 40 | 1.01~3.00 | 1.5 | 5500 | 7.90×10-6 | ||
฿ 1,171.01 | MIP BELLOW FLEX COUPLING | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 34 | 40 | 1.01~3.00 | 1.5 | 5500 | 7.90×10-6 |
Loading...
Type | Bellows Type | Application | Stepping Motor / Encoder | Features | High accuracy / Backlash 0 / Low Inertia Moment / Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 10 | Allowable Lateral Misalignment(mm) | 0.5 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.41~1.0 | Bellows Material | Polyester Resin | Operating Temperature Range(°C) | -20::60 |
Allowable Axial Clearance (±)(mm) | 0.5 |
How can we improve?
How can we improve?