1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Hand Valve 4 PN Series

Hand Valve 4 PN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,599.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

4 port switching valve for manual operation

Features

●Can be used oil free.
●A 3-position closed center type.

Specification

●SPQ(piece):1
●Working Fluid: Air
●Fluid Temperature: -10 to 50°C (to be freeze free)
●Working Pressure: 1MPa
Part Number
4PN-20
4PN-103
4PN-104
4PN-206
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Effective Sectional Area
(mm2)

฿ 4,599.23

MASTER VALVE 1 Piece(s) 3 Day(s) 1/47.3

฿ 6,733.33

MASTER VALVE 1 Piece(s) 12 Day(s) 3/831

฿ 6,733.33

MASTER VALVE 1 Piece(s) 1 Day(s) 1/231

฿ 10,498.33

MASTER VALVE 1 Piece(s) 1 Day(s) 3/458

Loading...

  1. 1
 

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4-Port Number of Switching Positions 3 Position Closed Center
Switching Operation Manual Lever Pipe Port Type Rc(R) Plumbing Type and Direction Direct side
Mounting Method Bottom Operation Status Retention Holding