(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cleanroom wiper 160g C100 - Polyester 9"x9" - Ultrasonic Cut Edge【150 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MW5-PE-99-S

  • Product Type
    Wiper
  • Material
    polyester
  • Sheet size(mm)
    9X9 inch ±0.5 inch (228.6 mm±12.7 mm)
  • Color
    White
  • Other
    Option
  • Material
    Polyester 100%
  • Mass
    140 (+/-10)
  • Features
    Ultrasonic Cut Edge
Part Number
MW5-PE-99-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 550.00

CLEANROOM WIPER POLYESTER 9x9 1 Pack(s)

150 Pieces Per Package

Same day 10

Basic Specifications

Product Description

[New!] MISUMI Cleanroom Wiper ISO Class 5 (Class 100) – Polyester 9”x9”

Wipers are made from 100% continuous filament of 75 denier white yarn Polyester in double knitted interlock pattern. It can absorb liquids on contact with high abrasion resistant. Wipers provide cleanliness laundered with DI water filtered to 0.1 microns to ensure ultra low levels of particles, fibers, ions and extractable ion contamination. It is available with Ultrasonic cut edges to prevent particle generation. Wipers are packaged in ISO Class 5 (Class 100) Clean Room with double-bagged to maintain wipers cleanliness.
It is suitable for Clean Room, Electronics industry, Precision instrument manufacturing, Pharmaceutical industry and other industries.
[Description]

  • Brand : MISUMI
  • Material : 100% Polyester
  • Size (inch) : 9x9 ±0.5 inch (228.6 mm±12.7 mm)
  • Cleanroom class : 100
  • ISO standard : ISO 14644-1 Class 5
  • Fabric edge cutting : Ultrasonic Cut
  • Basic weight (g/m^2) : 140 (+/-10)
  • Color : White
  • Packing type : Stack
  • Package : Double-bagged (150 sheets/bag)
[Features]
  • Extremely low levels of particles and extractable
  • Strong and durable fabric made of continuous filament, double knit Polyester
  • Compatible with IPA, Acetone and other solvents
  • Compatible with ISO Class 5 (Class 100) or higher cleanroom environments for the Most delicate surface wiping tasks
  • Ultrasonic Cut edge to minimize lint generation
  • Statistical quality control/ISO Quality Assurance
   ** All certificate documents can be downloaded from the following.

Specifications of MW5-PE-99-S

  • Product Type
    Wiper
  • Material
    polyester
  • Sheet size(mm)
    9X9 inch ±0.5 inch (228.6 mm±12.7 mm)
  • Color
    White
  • Other
    Option
  • Material
    Polyester 100%
  • Mass
    140 (+/-10)
  • Features
    Ultrasonic Cut Edge
Part Number
MW5-PE-99-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 550.00

CLEANROOM WIPER POLYESTER 9x9 1 Pack(s)

150 Pieces Per Package

Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specification Cleanroom wiper

Product codeMaterialSize (inch)Package (Stack)Selling unit price per sheet
MW5-PE-99-S100% Polyester9X9 ±0.5 inch (228.6 mm±12.7 mm)150 sheet/bag (Double-bagged)4 baht

It is suitable for Clean Room, Electronics industry, Precision instrument manufacturing, Pharmaceutical industry and other industries.

Reference information Cleanroom wiper

Comparative data on fabric edge cutting by Ultrasonic technology and Laser machines

Characteristic of Cutting edgeLaser CutUltrasonic CutRemark
Feasibility of Yellow Edge/XOver-heat from Laser voltage adjustment
Hard edge/X 
Possible of Fiber come out from edge/XDue to narrow seal edge
Cleanroom wiper