(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

[NEW] Disposable Hair Cap [Color: White]【50 Pieces Per Package】 (MC21-W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Volume Discount

Loading...

Details

(i)Caution

  • ทางมิซูมิขอยกเลิกรหัสสินค้าประเภท 5 ถุงต่อแพ็ค และ 10 ถุงต่อแพ็ค มีผลตั้งแต่วันที่ 17 ธันวาคม 2564 เป็นต้นไป ทั้งนี้ รหัสสินค้าประเภท 1 ถุงต่อแพ็ค ยังสามารถสั่งซื้อได้ตามปกติ ขออภัยในความไม่สะดวก หากมีข้อสงสัยเพิ่มเติม กรุณาติดต่อ THA-PB@MISUMI.CO.TH

Specifications of MC21-W

  • Product Type
    Cap
  • Color
    White
  • Size
    Free
  • Other
    Option
  • Q'ty per package
    1 Pack (50 Pcs)
Part Number
MC21-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 99.00

DISPOSABLE HAIR CAP (WHITE) 1 Pack(s)

50 Pieces Per Package

Available Same day 10

Basic Specifications

Product Description

[New!] Disposable Hair Cap

High Quality, Low-cost & Comfortable fit.

Disposable Hair Cap for hair coverage to prevent dust, contaminants from the hair during working and keep your head clean and neat.

Elastic and flexible to wear, soft, breathable, lightweight and comfortable

Controls and protects hair in Pharmaceutical & food industry, Electronics, Precision instrument manufacturing and other industries.

 

[Description]

  • Brand : MISUMI
  • Color : White
  • Type : Disposable
  • Thickness: 14 grams
  • Product size : ‎Unisex (One size fits for all)
  • Package : 50 Pcs/Pack
  • Material : PP non-woven

 

[Features]

  • Made with 100% synthetic fabric (spunbonded polypropylene).
  • Our disposable hair caps with special elastic band makes it perfectly fit your head, which won’t make your head feel tight and bound.
  • The hair cap can be unfolded and cover the hair around the head, width before pulling 21 cm. and after pulling 49-52 cm.

 

Cost Performance is Good!!

 

[Certificate]

We are confident in the quality.

Various documents can be downloaded from the following!

Specifications of MC21-W

  • Product Type
    Cap
  • Color
    White
  • Size
    Free
  • Other
    Option
  • Q'ty per package
    1 Pack (50 Pcs)
Part Number
MC21-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 99.00

DISPOSABLE HAIR CAP (WHITE) 1 Pack(s)

50 Pieces Per Package

Available Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Product Specifications Hair Cap

Product codeColorTypeBody MaterialPackage
MC21-WWhiteDisposablePP non-woven50 pcs/pack

Special Discount Hair Cap

Product Code (50 pcs/pack)ColorWidth before pulling (cm.)Width after pulling (cm.)Special Discounts for order Quantity
1-4 Packs5-9 Packs10 Packs ~
MC21-WWhite2149-5299.- /Pack96.- /Pack94.- /Pack

Recommended for Pharmaceutical & food industry, Electronics, Precision instrument manufacturing and other industries.


Frequently Asked Questions (FAQ)

Question: What is a bouffant cap for?
Answer: In restaurants, food service, medical care facilities, and other settings, bouffant caps keep hair contained.These caps keep hair controlled and away from work operations for safety and sanitation.Made of non-flammable polypropylene for improved safety and long-lasting durability.
Question: Who uses bouffant caps?
Answer: People who need to maintain a sterile environment and cannot risk leaving stray hairs frequently wear bouffant surgical hats.For example, bouffant hats are used in food preparation to keep hairs from falling into the dish.